Flexboy® Bags

Flexboy® bags are ideal for preparation, storage and transportation of biopharmaceuticals, intermediates and final bulk products. They are a single-use alternative to conventional glass, stainless steel and rigid plastic carboys for countless applications. Sterilized and ready-to-use Flexboy® is available in a range of 5 ml and 50 l. Multiple configurations, such as bags with thermoweldable TPE tubing, are provided to ensure maximum flexibility for integration into your process.
  • Multiple manufacturing sites: High security of supply
  • 100 % integrity testing of bag and immediate connection: Process safety and integrity
  • All connections extensively qualified: Safe and robust
  • Full compliance with ISO11137: Highest sterility assurance level
  • Standard design: Most designs available from stock