Flexboy® Bags
Flexboy® Bags for the preparation, storage and transport of biopharmaceutical solutions, intermediates and final bulk products. They provide a single-use alternative to traditional glass, stainless steel and rigid plastic carboys in a large variety of applications. Flexboy® Bags are available in bag chamber volumes between 5 ml and 50 l. They are supplied sterilised and ready to use. Multiple configurations, including...
Flexel® 3D Bags for Drum
Flexel® 3D Bags for Drum are designed for processing, storage and transport of large volume of biopharmaceutical solutions in drums. They are available in volumes from 50 l to 1,000 l. Typical applications are bulk harvest, sample collection or fraction collection. The Flexel® 3D Bags for Drum provide a single-use alternative to traditional stainless steel vessels in a large variety of applications.
Flexel® Drum Bags and Liners for LevMixer®
Flexel® Bags for LevMixer® (for Palletank® or for Drum) are suited for applications such as media and buffer preparation, product formulation| reformulation, viral inactivation or the dissolution of powders. They contain a magnetic impeller assembly positioned for maximum flexibility and performance. The unique sided K-weld design of the Flexel® Bags for LevMixer® simplifies the installation and facilitates the...
Scalable Flexel® 3D Bags
Scalable Flexel® 3D Bags are designed for processing and storage of small volume biopharmaceutical solutions (5 l to 20 l). Typical applications are the sterile filtration and storage of buffers and media, bulk harvest or sample collection. Scaling-up operations to very large volume (up to 3000 l) are straightforward starting with Scalable Flexel® 3D Bags as they are manufactured with the same S40 film, same 3D bag and...
Flexel® 3D Tank Liner
The Flexel® 3D Tank Liners are open single-use bags designed to fit in plastic cylindrical drums. They are available, with or without side bottom drain from 30 l to 1,000 l. The Flexel® 3D Tank Liners can be supplied both sterile and pyrogen free or non-sterile. Typical applications are buffer and media preparation and storage or open tank mixing.
Flexel® Drum Bags and Liners for LevMixer®
Flexel® Drum Bags and Liners for LevMixer® for media and buffer preperation, open tank mixing or media and buffer storage. They contain a magnetic impeller assembly positioned for maximum flexibility and performance. The Flexel® Liners for LevMixer® can be ordered from 50 l to 1,000 l with silicone and C-flex tubing or without tubing.
Flexel® 3D Bags for Palletank®
Flexel® 3D Bags are designed for processing, storage and transport of large volumes of biopharmaceutical solutions in Sartorius Stedim Biotech’s proven Palletank® containers. Typical applications are the sterile buffer and media storage, bulk harvest, fraction and sample collection or product pooling. Flexel® 3D Bags are available in volumes from 50 l to 1,000 l.
Flexel® Bags for Magnetic Mixer
Flexel® Bags for Magnetic Mixer for applications such as buffer and media preparation, hydration and dissolution of hydrophobic powders or large volume product formulation and liquid homogenisation. Flexel® Bag for Magnetic Mixer contains an in center magnetic impeller assembly and is available in volumes from 50 l to 1,000 l.
Powder Transfer Bag System
The Powder Transfer Bag System is designed for powder delivery applications where high containment and high product recovery is required, such as media and buffer preparation or product formulation. The system provides a single-use alternative to traditional rigid reusable containers and plastic pouches. With a volume range of 15 l and 30 l the Powder Transfer Bag System is routinely used at all process scales from...