Process Analytical Technology (PAT)
Process Analytical Technology (PAT) is much more than just one sensor integrated into a process. It is a risk-based strategy for designing, analysing and controlling manufacturing processes. PAT offers a number of tools for measuring and controlling critical process parameters. Discover more about Process Analytical Technology on our PAT microsite.
NIR Spectrometers
Near infrared spectrometers (NIR spectrometers) enable simultaneous measurement of chemical compounds and physical properties. Designed for process control, Sartorius NIR process analysers can be used in a wide range of applications, such as monitoring and control of mixing and inline dilution processes, determination of homogeneity and of the end point, as well as recipe management and ingredient optimisation.
BioPAT® Trace
BioPAT® Trace is an analysis system for simultaneous online monitoring of glucose and lactate in laboratory and industrial cultivations of microorganisms and cell lines. BioPAT® Trace ensures a high degree of measurement performance and process reliability due to its unique combination of a reusable analyser and single-use enzymatic sensors and fluidic elements.
Online Process Refractometers
Sartorius online process refractometers have been developed for determination of concentrations and physical states in liquid and paste-like process streams. Highly sophisticated prism and sensor technologies provide maximum accuracy and enable control of inline dilution processes, ingredient optimisation, monitoring of buffer | media preparation as well as monitoring of sucrose gradients in separation processes.
...BioPAT®Spectro
BioPAT® Spectro NIR process sensor monitors the fermentation process inline by providing real-time feedback. Monitoring the process values during biotechnological fermentation is crucial for maintaining the high efficiency and quality of a bioprocess. Although commercial sensor systems are available for real-time monitoring of some variables, such as pH or the concentration of dissolved oxygen, BioPAT® Spectro provides...
pH | DO & further Single-Use Sensors
Sartorius supplies pH, DO (pO2), pressure and flow sensors for applications across entire bioprocess chains. These sensors extend our broad array of bioprocess equipment for advanced process monitoring and control. We offer integrated solutions covering fermentation, cell cultivation, filtration, purification and fluid management, focusing on single-use technologies to meet your rapidly changing technology...