Immuno Strips

Line or dot immuno strips are still widely used in IVD tests. Many infectious...

Line or dot immuno strips are still widely used in IVD tests. Many infectious diseases generate indeed a complex immune response and necessitate checking the patient serum for the presence of several antibodies. Today, the self wetting nitrocellulose membrane is still the best uniform substrate for the binding of these different immuno-dominant antigen proteins. The UniSart® 0.22 μm and 0.45 μm nitrocellulose membranes...

Membranes for Lateral Flow Tests

UniSart® nitrocellulose membranes have been designed to be the ideal solid phase...

UniSart® nitrocellulose membranes have been designed to be the ideal solid phase for Lateral Flow, able to bind high amount of capture reagent and yield a controlled and fast wicking of samples. Developed in the mid–80 for pregnancy testing, more than a billion Lateral Flow Immunoassays are today produced per year. Many markers such as cardiac, cancer, drug abuse and more can be analysed on such a strip. Like an ELISA...

OEM Membranes

Large portfolio of OEM membranes. Choose from microporous membranes and...

Large portfolio of OEM membranes. Choose from microporous membranes and ultrafilters tailored to fulfill your needs. The OEM membranes are crafted on your personal request for applications such as air venting and air filtration, fluid filtration and particle retention as well as fluid sterilising or purification and concentration.