Flexel® Bags for Magnetic Mixer
Flexel® Bags for Magnetic Mixer for applications such as buffer and media preparation, hydration and dissolution of hydrophobic powders or large volume product formulation and liquid homogenisation. Flexel® Bag for Magnetic Mixer contains an in center magnetic impeller assembly and is available in volumes from 50 l to 1,000 l.
Powder Transfer Bag System
The Powder Transfer Bag System is designed for powder delivery applications where high containment and high product recovery is required, such as media and buffer preparation or product formulation. The system provides a single-use alternative to traditional rigid reusable containers and plastic pouches. With a volume range of 15 l and 30 l the Powder Transfer Bag System is routinely used at all process scales from...
Flexel® Drum Bags and Liners for LevMixer®
Flexel® Bags for LevMixer® (for Palletank® or for Drum) are suited for applications such as media and buffer preparation, product formulation| reformulation, viral inactivation or the dissolution of powders. They contain a magnetic impeller assembly positioned for maximum flexibility and performance. The unique sided K-weld design of the Flexel® Bags for LevMixer® simplifies the installation and facilitates the...
Flexel® Drum Bags and Liners for LevMixer®
Flexel® Drum Bags and Liners for LevMixer® for media and buffer preperation, open tank mixing or media and buffer storage. They contain a magnetic impeller assembly positioned for maximum flexibility and performance. The Flexel® Liners for LevMixer® can be ordered from 50 l to 1,000 l with silicone and C-flex tubing or without tubing.