Palletank® for LevMixer® and Magnetic Mixer

Palletank® for LevMixer® and Magnetic Mixer is a single-use mixing solution for...

Palletank® for LevMixer® and Magnetic Mixer is a single-use mixing solution for liquid in liquid and solid – liquid mixing operations. To better fit media preparation, buffer preparation and other process applications, two distinct technologies are supplied: moderate mixing intensity through Flexel® for LevMixer® from 50 L to 1,000 L and high mixing intensity through Flexel® for Magnetic Mixer from 50 L to 2,000 L.

...

Palletank® Weighing for LevMixer® and Magnetic Mixer

Palletank® Weighing for LevMixer® and Magnetic Mixer with integrated weighing...

Palletank® Weighing for LevMixer® and Magnetic Mixer with integrated weighing function has been designed for an extremely accurate volume measurement along with efficient single-use mixing systems like Flexel® for LevMixer® and Flexel® for Magnetic Mixer. Suitable for applications such as in-process dosing, buffer preparation or the storage and distribution of media and buffers the Palletank® Weighing provides...

MDPE Cylindrical Mixing Tank

The MDPE cynlindrical mixing tank combined with the ATMI LevMixer® levitated...

The MDPE cynlindrical mixing tank combined with the ATMI LevMixer® levitated impeller and Sartorius Stedim Biotech Flexel® LevMixer® Bag technologies is perfectly suited for liquid in liquid mixing and solid in liquid mixing operations such as buffer and media preparation, hydration | dissolution of hydrophobic powders, viral inactivation, product suspension and final formulation. The MDPE cynlindrical mixing tank is...

LevMixer® Drive Unit

LevMixer® Drive Unit generates the levitation and rotation of the single-use...

LevMixer® Drive Unit generates the levitation and rotation of the single-use impeller without surface contact. This allows the Flexel® for LevMixer® to efficiently mix powders, suspensions, solutions or emulsions. The LevMixer® Drive Unit is mobile and cart-mounted.

Palletank® Jacketed for LevMixer® and Magnetic Mixer

Palletank® Jacketed for LevMixer® and Magnetic Mixer has been designed for an...

Palletank® Jacketed for LevMixer® and Magnetic Mixer has been designed for an efficient heating and cooling of the bag content along with efficient single-use mixing systems such as Flexel® for LevMixer® and Flexel® for Magnetic Mixer. The Palletank® is suitable for applications such as chilling and cold storage of the bioreactor harvest, cold storage of cell culture media and chromatography buffer or as a heating...

LevMixer® Dolly

The elevated stainless steel LevMixer® dolly (316 l) is designed to support...

The elevated stainless steel LevMixer® dolly (316 l) is designed to support jacketed and non-jacketed stainless steel tanks in volumes between 200 l and 370 l. The partial handle and clean room wheels as well as the guide port and impeller ports make the LevMixer® dolly a very convenient solution and ease the work with our mixing systems.

Magnetic Mixer Drive Unit

Magnetic Mixer Drive Unit generates the rotation of the single-use magnetic...

Magnetic Mixer Drive Unit generates the rotation of the single-use magnetic impeller coupled to a non-shedding ceramic bearing, enabling Flexel® for Magnetic Mixer to efficiently dissolve and disperse powders, suspensions, solutions or mix emulsions. The magnetic mixer drive unit is mobile, cart-mounted and designed to interface with Palletank® for magnetic mixer of different volumes.

Stainless Steel Retaining Tank

The cylindrical stainless steel retaining tank combined with the ATMI LevMixer®...

The cylindrical stainless steel retaining tank combined with the ATMI LevMixer® levitated impeller and Sartorius Stedim Biotech Flexel® LevMixer® Bag technologies is perfectly suitable for liquid in liquid mixing and solid in liquid mixing operations such as buffer and media preparation, hydration | dissolution of hydrophobic powders, viral inactivation, product suspension and final formulation. The cylindrical...

Accessories for Mixer Equipment

All accessories available for the Flexel® 3D LevMix System for Drum. From magnetic...

All accessories available for the Flexel® 3D LevMix System for Drum. From magnetic chargers with or without bearing to magnetic clamps or rubber o-rings you find everything to make the use of our mixer equipment even more comfortable.