Equipment
The process mixing equipment includes drive units for magnetic impellers and mixing tanks for applications such as media and buffer preparation, product formulation and reformulation or viral inactivation. Choose from a wide range of process mixing equipment to efficiently dissolve and disperse powders, suspensions, solutions or to mix emulsions.
Single-Use Mixing Bags
Single-use mixing bags desgined for applications such as buffer and media preparation, product formulation and reformulation, viral inactivation or the dissolution of powders. Bags with integrated magnetic impeller assembly are available for maximum flexibility and performance. Sartorius Stedim Biotech single-use mixing bags can be ordered in volumes from 50 l to 1,000 l.