Filtration Units
Filtration units for microbiological analysis, such as microbiological testing of pharmaceuticals, cosmetic products, food, beverages, water and other liquids. Most of the filtration units are sterile filter funnels, ready-to-use and made of plastic, whereas the Microsart® @filter units combine a funnel and a gridded membrane filter in one unit. Reusable filter funnels are available as well.
Culture Media
Culture media for microbiological testing of pharmaceuticals, food, beverages, water and other liquids. Available are long-living nutrient pad sets, media ampoules with an incorporated membrane filter and cellulose pad, agar media and liquid broth media in bottles and tubes as well as culture media in the form of absorbent pads and petri dishes - presterilised in plastic magazines.
Filtration Systems
Filtration systems for microbiological analysis, such as particle count in quality assurance, particle testing or clarification and sterile filtration. The Combisart® system enables you to select the optimal hardware and consumables for your needs by its modular design. The traditional filter holders and manifolds are made of stainless steel, glass and polycarbonate and differ in the funnel capacity. The reusable...
Membrane Filters
Membrane filters for microbial enumeration, particle testing, microscopy and sterility testing. The membrane filters are available with or without grid, individually, sterile packaged or non-sterile, with or without protective paper and with or without hydrophobic edge. Microsart® e.motion membrane filters are designed for use in filter dispensers.