Microbial Enumeration
Products for the microbial enumeration or in general the microbiological analysis. Choose between filtration systems, sterile and non-sterile membrane filters and various culture media, such as nutrient pad sets, agar media, absorbent pads or petri dishes. Sartorius Stedim Biotech covers the whole range of microbial enumeration products.
Mycoplasma Detection Kits
Rapid real-time PCR test kits for the detection of mycoplasma contaminations in cell culture media, mammalian cell cultures and cell culture supernatants, or cell-culture derived biologicals for lot release. The first member of the productline qPCR kit for mycoplasma detection, the Microsart AMP Mycoplasma, is a fully validated kit according to EP 2.6.7 for up to 18 ml sample volume. The kit contains all essential...
Sterility Testing
Peristaltic pump and single-use sterility test units optimised for various sample formats such as open and closed containers, pre-filled syringes, powders or medical devices. Choose between microbiology products like peristaltic pumps for sample and media transfer, completely closed systems for the sterility testing of pharmaceutical products or reusable sterility test systems for the sterility testing of injection and...
Air Monitoring Equipment
Air monitoring equipment is used for air sampling applications, such as the detection of air-borne organisms, virus collections or background monitoring. One may choose between air scanners with gelatine membrane filters, an isokinetic sampling feature or portable air samplers that can use the membrane filter method or the impaction method. Gelatine filters and BACTair™ culture medium plates are available separately...