| Name | Order Number | Adapter | Cartridge Height | Type | Price | |
|---|---|---|---|---|---|
|
Sartoclear® V-Type FL 2Mod 29V1203610FBELZ |
Flat and double O-ring | 305 mm | Liquid Filter Housing | on request | |
|
Sartoclear® V-Type FL 3Mod 29V1205410FBELZ |
Flat and double O-ring | 305 mm | Liquid Filter Housing | on request | |
|
Sartoclear® V-Type FL 4Mod 29V1207210FBELZ |
Flat and double O-ring | 305 mm | Liquid Filter Housing | on request | |
|
Sartoclear® V-Type FL 1Mod 29V1603610FBELZ |
Flat and double O-ring | 405 mm | Liquid Filter Housing | on request | |
|
Sartoclear® V-Type FL 2Mod 29V1607210FBELZ |
Flat and double O-ring | 405 mm | Liquid Filter Housing | on request | |
|
Sartoclear® V-Type FL 3Mod 29V1610810FBELZ |
Flat and double O-ring | 405 mm | Liquid Filter Housing | on request | |
|
Sartoclear® V-Type FL 4Mod 29V1614410FBELZ |
Flat and double O-ring | 405 mm | Liquid Filter Housing | on request | |
| Housing T-Typ7M19LEN00001 | 15 (plug-in) | 125 mm | Liquid Filter Housing | on request | |
| Housing T-Typ7M19LEN00040 | 15 (plug-in) | 125 mm | Liquid Filter Housing | on request | |
| Housing T-Typ7M19LEN00162 | 15 (plug-in) | 125 mm | Air | Gas Filter Housing | on request | |
| Housing T-Typ7S10LEN00414 | 25 (double bayonet) | 125 mm | Venting Filter Housing | on request | |
| Housing T-Typ7S11LEN00091 | 25 (double bayonet) | 250 mm | Liquid Filter Housing | on request | |
| Housing T-Typ7S11LEN00138 | 25 (double bayonet) | 250 mm | Air | Gas Filter Housing | on request | |
| Housing T-Typ7S11LEN00147 | 25 (double bayonet) | 250 mm | Liquid Filter Housing | on request | |
| Housing T-Typ7S12LEN00138 | 25 (double bayonet) | 500 mm | Air | Gas Filter Housing | on request | |
| Housing T-Typ7S12LEN00147 | 25 (double bayonet) | 500 mm | Liquid Filter Housing | on request |