| Name | Order Number | Adapter | Cartridge Height | Type | Price | |
|---|---|---|---|---|---|
| Sartoclear® V-Type BJ 1Mod29V1201810DBELZ | Flat and double O-ring | 305 mm | Liquid Filter Housing | on request | |
|
Sartoclear® V-Type FL 2Mod 29V1203610FBELZ |
Flat and double O-ring | 305 mm | Liquid Filter Housing | on request | |
|
Sartoclear® V-Type FL 3Mod 29V1205410FBELZ |
Flat and double O-ring | 305 mm | Liquid Filter Housing | on request | |
|
Sartoclear® V-Type FL 4Mod 29V1207210FBELZ |
Flat and double O-ring | 305 mm | Liquid Filter Housing | on request | |
|
Sartoclear® V-Type FL 1Mod 29V1603610FBELZ |
Flat and double O-ring | 405 mm | Liquid Filter Housing | on request | |
|
Sartoclear® V-Type FL 2Mod 29V1607210FBELZ |
Flat and double O-ring | 405 mm | Liquid Filter Housing | on request | |
| Jumbo Pharma Housing7J11LEZ00001 | 40 (double bayonet) | 250 mm | Liquid Filter Housing | on request | |
| Jumbo Pharma Housing7J11LSZ00001 | 40 (double bayonet) | 250 mm | Liquid Filter Housing | on request | |
| Jumbo Pharma Housing7J11LVZ00001 | 40 (double bayonet) | 250 mm | Liquid Filter Housing | on request | |
| Jumbo Pharma Housing7J12LEZ00001 | 40 (double bayonet) | 500 mm | Liquid Filter Housing | on request | |
| Jumbo Pharma Housing7J12LSZ00001 | 40 (double bayonet) | 500 mm | Liquid Filter Housing | on request | |
| Jumbo Pharma Housing7J12LVZ00001 | 40 (double bayonet) | 500 mm | Liquid Filter Housing | on request | |
| Jumbo Pharma Housing7J13LEZ00001 | 40 (double bayonet) | 760 mm | Liquid Filter Housing | on request | |
| Jumbo Pharma Housing7J13LSZ00001 | 40 (double bayonet) | 760 mm | Liquid Filter Housing | on request | |
| Jumbo Pharma Housing7J13LVZ00001 | 40 (double bayonet) | 760 mm | Liquid Filter Housing | on request | |
| Jumbo Pharma Housing7J14LEZ00001 | 40 (double bayonet) | 1.015 mm | Liquid Filter Housing | on request | |
| Jumbo Pharma Housing7J14LSZ00001 | 40 (double bayonet) | 1.015 mm | Liquid Filter Housing | on request | |
| Jumbo Pharma Housing7J14LVZ00001 | 40 (double bayonet) | 1.015 mm | Liquid Filter Housing | on request | |
| Housing T-Typ7S10LEN00414 | 25 (double bayonet) | 125 mm | Venting Filter Housing | on request | |
| Housing T-Typ7S11LEN00414 | 25 (double bayonet) | 250 mm | Venting Filter Housing | on request |