| Name | Order Number | Type | Permeate | Feed / Retentate | Price | |
|---|---|---|---|---|---|
| SARTOFLOW® 10179-6DD260160E | Stainless steel holder | 16 mm | 26 mm | on request | |
| SARTOFLOW® 10179-6DZ221157 | Stainless steel holder | 15,7 mm | 22,1 mm | on request |
| Name | Order Number | Type | Permeate | Feed / Retentate | Price | |
|---|---|---|---|---|---|
| SARTOFLOW® 10179-6DD260160E | Stainless steel holder | 16 mm | 26 mm | on request | |
| SARTOFLOW® 10179-6DZ221157 | Stainless steel holder | 15,7 mm | 22,1 mm | on request |