Sartocon® Slice Holder

Sartocon® Slice stainless steel holder is designed for low to medium volume crossflow applications from 300 ml to 100 l and optimised for the use with up to five Sartocon® Slice crossflow cassettes (0.1 – 0.5 m2). The device can be sterilised by autoclaving or inline steaming. Typical applications of the The SARTOFLOW® 10 system are concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc. and cell harvesting and clarification processes.
  • Easy and reliable handling
  • Self draining
  • Autoclaving and steaming is possible