Microfiltration Set and SartoJet Pump

Microfiltration set and SartoJet pump for all biopharmaceutical down stream applications from the laboratory right up to small scale production. Sartocon® Slice microfiltration set supplies up to five Sartocon® Slice crossflow cassettes with 155 inch² filter area each. The set can directly be connected to the SartoJet pump head. SartoJet is a powerful 4-piston diaphragm pump and is optimally suited for shear sensitive products. The pump is easy to operate and self priming.