Sartocon® Slice Holder
Sartocon® Slice stainless steel holder is designed for low to medium volume crossflow applications from 300 ml to 100 l and optimised for the use with up to five Sartocon® Slice crossflow cassettes (0.1 – 0.5 m2). The device can be sterilised by autoclaving or inline steaming. Typical applications of the The SARTOFLOW® 10 system are concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides,...
Sartoflow® System
SARTOFLOW® crossflow filtration systems are the products of choice for microfiltration, diafiltration and ultrafiltration in downstream processes. Typical applications are the purification of vaccines, monoclonal antibodies and recombinant proteins. The SARTOFLOW® crossflow filtration systems are suitable for use in cGMP environments for process development, clinical trials and for small-scale production batches.
...Microfiltration Set and SartoJet Pump
Microfiltration set and SartoJet pump for all biopharmaceutical down stream applications from the laboratory right up to small scale production. Sartocon® Slice microfiltration set supplies up to five Sartocon® Slice crossflow cassettes with 155 inch² filter area each. The set can directly be connected to the SartoJet pump head. SartoJet is a powerful 4-piston diaphragm pump and is optimally suited for shear sensitive...
Sartocon® Slice200 Holder
Sartocon® Slice 200 stainless steel holder for low volume crossflow applications from 20 ml to 5 l. It is optimised for the use with up to two Sartocon® Slice 200 Crossflow Cassettes (max. 400 cm2). The Sartocon® Slice 200 holder feautures female stainless steel Luer Lock connectors. Typical applications of the system are concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin...
SARTOFLOW® 10 Holder
The SARTOFLOW® 10 stainless steel holder with hydraulic is designed for crossflow applications from 30 l to 1000 l volume. The holder is optimised for the use with up to ten Sartocon® or two Sartocube® production scale crossflow cassettes (max. 7 m2). Typical applications of the SARTOFLOW® 10 system are concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc. and cell...
SARTOFLOW® Slice 200 Benchtop System
SARTOFLOW® Slice 200 benchtop crossflow system for microfiltration, ultrafiltration and diafiltration processes in R&D, process development, preclinical and small pilot lots. The minimum recirculation volume of approx. 20 ml makes it easy to process small volumes. The features of the SARTOFLOW® Slice 200 benchtop crossflow system allow the user to automate, optimise and document the crossflow processes.
Sartocon® 2 plus Holder
Sartocon® 2 plus - 1.4404 or 1.4435 - stainless steel holder is designed for crossflow applications from 30 l to 1000 l volume and is optimised for the use with up to ten Sartocon® or two Sartocube® production scale crossflow cassettes (max. 7 m2). Typical applications of the Sartocon® 2 plus system are concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc. and cell...
SARTOFLOW® 20 Holder
The SARTOFLOW® 20 stainless steel holder with hydraulic is designed for crossflow applications from 200 l to 2500 l volume. The holder is optimised for the use with up to twenty Sartocon® or four Sartocube® production scale crossflow cassettes (max. 14 m2). Typical applications of the SARTOFLOW® 20 system are concentration and diafiltration of proteins, vaccines, antibodies, oligo nucleotides, endotoxin removal etc....