Palletank® for Shipping
The Palletank® for shipping is specifically developed for secure and convenient shipment of sterile bulk pharmaceutical fluids such as media, buffers, drug substances or product intermediates. It is available in volumes of 100 l and 200 l. The system is composed of two basic elements, the Palletank® container and the associated shipping kit.
Tray and Rack System
The Tray and Rack System is suitable for applications such as bulk harvest, fraction collection, media and buffer storage or sample collection. It is designed to facilitate handling of both individual and manifold Flexboy® and Flexel® Single-Use Bioprocessing Bags within biopharmaceutical manufacturing processes. The Tray and Rack System can be used for bags in volumes from 5l to 20 l.
Palletank® In-Process Fluid Handling
The Palletank® for in-process fluid handling is suited for applications such as feed and harvest of bioreactors, storage and distribution of media and buffers, the solution distribution in Flexel® 3D bag manifolds or waste collection. It is specifically designed for users who wish to leave the containers in close proximity to process equipment. Available in volumes from 100 l to 3,000 l the Palletank® for in-process...
Plastic Palletank® for storage
The Plastic Palletank® for storage can be used for media and buffer storage, sample collection, bulk harvest, fraction collection etc. It represents a cost-effective containment solution for the storage and processing of biopharmaceutical fluids contained in Flexel® 3D Bags. The Plastic Palletank® for storage is available as standard product with volumes of 200 l, 500 l and 1,000 l that perfectly fit with according...
Palletank® for storage
The Palletank® for storage can be used for bulk harvest, sample collection, final product transport, fraction collection etc. It is a stainless steel container designed for the safe and robust storage of biopharmaceutical fluids contained in Flexel® 3D Bags. You can order the Palletank® for storage in volumes of 200 l and 500 l and can choose between stackable and a non-stackable versions.