Biosafe® Aseptic Transfer Equipment

Biosafe® aseptic transfer equipment for isolators, RABS and cleanrooms. The...

Biosafe® aseptic transfer equipment for isolators, RABS and cleanrooms. The aseptic transfer ports offer reliable and easy-to-use solutions for the secure transfer of fluids, components and powders while maintaining the integrity of the critical area. Typical applications of the Biosafe® aseptic transfer equipment are in upstream and downstream processing as well as in aseptic processing.

Biosafe® Aseptic Transfer Single-Use Bag

A complete range of Biosafe® aseptic transfer single-use bags, either gamma...

A complete range of Biosafe® aseptic transfer single-use bags, either gamma sterile or autoclavable, is designed to best fit your requirements for aseptic transfer of fluids, components, or powders. The Biosafe® aseptic transfer single-use bags are the perfect equipment for clean rooms, isolators or RABS during all upstream and downstream as well as aseptic processing applications.

Sartorius Aseptic Rapid Transfer (SART)

The SART System™ is designed to allow aseptic liquid transfer between two areas...

The SART System™ is designed to allow aseptic liquid transfer between two areas with different containment classifications.