Block Shaped Weight DKD

Block Shaped Weight DKD YCW7559-02

Description

Individual M1 weights from 5 kg to 50 kg, material: grey cast, painted black

Product properties

Nominal mass value
50 kg
DAkkS certificate
Yes
Accuracy class acc. to OIML R111
M1

Technical attributes

Material
Gray cast, painted black, density 7.2 ± 0.4 g/cm³
Max. permissible error acc to OIML R111
2.500 mg
Order number:

YCW7559-02

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back