Wire Weight

Wire Weight YCW1221-00

  • Packaging of the weights: from 1 mg up to 500 mg in a plastic case

Description

Individual E2 weights from 1mg to 500 mg. Material: special steel, non-magnetizable, density 8.0 g/cm3, highly corrosion-resistant, in plastic case.

Product properties

Nominal mass value
20 mg
DAkkS certificate
No
Accuracy class acc. to OIML R111
E2

Technical attributes

Material
Special steel, non-magnetizable, density 7.9 ± 0.1 g/cm³, highly resistant to corrosion, magnetic susceptibility < 0.03
Max. permissible error acc to OIML R111
0,010 mg
Order number:

YCW1221-00

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back