Vivapure® Maxiprep-G Kit

Vivapure® Maxiprep-G Kit VS-ARGMAXIK

  • Spin column based kit
  • Devices are ready to use
  • Rapid purification with high yields
  • Parallel processing
  • Cost effective through re-use option
  • Starter kits available
  • Processing of larger samples with peristaltic pump

Description

Vivapure maxiprep Spin columns are pre-packed centrifugal devices for purification of monoclonal and polyclonal antibodies from serum, ascites and cell culture supernatants. The rapid 1-2-3 bind-wash-elute protocol especially lends itself to screening applications, where many samples are processed in parallel. Vivapure maxiprep Spin columns can conveniently be used in a centrifuge with swing-out rotor for standard 50 ml tubes. Binding capacity is about 20 mg IgG per unit. The low hold-up volume ensures high solute recovery with minimal loss by non-specific adsorption. Vivapure maxiprep Spin columns can be re-used five times and are available as complete kits including buffers or as bulk packs. They are an attractive alternative to lengthy chromatographic methods such as FPLC. For processing larger sample volumes than 20 ml, e. g. from diluted cell culture supernatants, the Vivapure maxiprep Spin columns can additionally be used with a sealing cap and pump collar for peristaltic pumps.

Product properties

Application
Antibody purification
Sample volume
4 x 20 ml
Type of sample
Cell culture
Ligand
Protein G
Enzyme
none

Equipment

Pump heads

VFA012 MASTERFLEX EASY LOAD PUMP HEAD SIZE 16 on request

Peristaltic pumps

VFP001 MASTERFLEX PERISTALTIC PUMP, 240v EURO on request
VFP002 MASTERFLEX PERISTALTIC PUMP, 115v AMER on request

Sealing Cap

VS-PPCSC Sealing Cap & Peristaltic Pump Collar on request

Expendable items

Vivapure Adeno

VS-ARABUFPK VIVAPURE A BUFFER PACK FOR 4 MAX/48 MIN on request

Vivapure G

VS-ARGBUFPK VIVAPURE G BUFFER PACK FOR 4 MAX/48 MIN on request
Order number:

VS-ARGMAXIK

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back