Description
The UV-C inactivation system UVivatec® shows efficient (>4 log) inactivation of both small non-enveloped viruses (20 nm) and large enveloped viruses (> 50 nm) from biopharmaceutical feed stream by UV-C irradiation (254 nm) while obtaining product integrity. The UVivatec® Lab System is available as GMP and non-GMP configuration. The UVivatec® Process System is an adaptable UV-C inactivation system that ensures maximum process flexibility.
Product properties
| Type |
Lab scale UV-C irradiation system
|
Technical attributes
| Dimensions (WxDxH) |
600 x 400 x 875 mm
|
| Weight (Approx.) |
61 kg
|
| Line voltage |
100 - 240 V
|
| Line frequency |
45 - 65 Hz
|
| Dead stop volume |
< 100 ml
|
| Flow rate |
6 - 20 l/h
|
| Operating pressure max. |
< 2 bar
|
Expendable items
UV-C Inactivation
| UVCLABLAMP | UVC UVivatec® Lab Scale Lamp | on request | |
| UVCLABMODULE | UVC UVivatec® Lab Scale Module | on request |