UVC UVivatec® Lab Scale Module

UVC UVivatec® Lab Scale Module UVCLABMODULE

Description

The UV-C inactivation system UVivatec® shows efficient (>4 log) inactivation of both small non-enveloped viruses (20 nm) and large enveloped viruses (> 50 nm) from biopharmaceutical feed stream by UV-C irradiation (254 nm) while obtaining product integrity. The UVivatec® Lab System is available as GMP and non-GMP configuration. The UVivatec® Process System is an adaptable UV-C inactivation system that ensures maximum process flexibility.

Product properties

Type
Lab scale module

Technical attributes

Material
PTFE (outer channel), quartz glass (inner channel)
Volume
24 ml
Flow rate
6 - 20 l/h
Order number:

UVCLABMODULE

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back