UVC UVivatec® GMP Lab system

UVC UVivatec® GMP Lab system UVCGMPLABSYSTEM

Description

The UV-C inactivation system UVivatec® shows efficient (>4 log) inactivation of both small non-enveloped viruses (20 nm) and large enveloped viruses (> 50 nm) from biopharmaceutical feed stream by UV-C irradiation (254 nm) while obtaining product integrity. The UVivatec® Lab System is available as GMP and non-GMP configuration. The UVivatec® Process System is an adaptable UV-C inactivation system that ensures maximum process flexibility.

Product properties

Type
GMP compliant lab scale UV-C irradiation system

Technical attributes

Dimensions (WxDxH)
600 x 400 x 875 mm
Weight (Approx.)
61 kg
Line voltage
100 - 240 V
Line frequency
45 - 65 Hz
Dead stop volume
< 100 ml
Flow rate
6 - 20 l/h
Operating pressure max.
< 2 bar

Equipment

UVCSOFTWARERENT UVC UVivatec Lab scale software Rent on request

Expendable items

UV-C Inactivation

UVCLABLAMP UVC UVivatec® Lab Scale Lamp on request
UVCLABMODULE UVC UVivatec® Lab Scale Module on request
Order number:

UVCGMPLABSYSTEM

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back