TE Precision Balance TE612
- High-contrast LCD
- Bidirectional RS-232C interface port
- 4 digital filter levels to adapt the balance to the conditions at the place of use
- Built-in application programs: weighing in percent, net-total formulation, averaging; Dynamic weighing, counting of small parts, mass conversion by toggling between two weight units
- Battery-operable (8 + AA 1.5 V nonrechargeable or rechargeable batteries). Models: TE612, TE412, TE212, TE6101, TE4101, TE2101, TE601, TE12000, TE6100, TE4100
Description
Sartorius Talent series precision balances are the alternative for all your simple weighing operations: economically priced yet with an uncompromisingly high degree of quality, reliability and sophisticated weighing technology. Whether you need to operate a balance in the lab, at school or a university, or in the field using the battery function, a balance from the Sartorius Talent series will always be the No. 1 choice. The right weighing capacity for every application and every budget? No problem with the Talent series. It offers you a total of 16 precision balances - ranging from the top-of the- line model with a 3,100-g weighing capacity and 0.01-g readability to the high capacity model featuring a 12-kg capacity accurate to one gram.
When it comes to strictly weighing, easy operation is top priority. The balances of the new series prove to be particularly talented in this area: just set up the balance, turn it on, and start weighing. It couldn’t be any easier than this! The clarity of the display and the “one-key-to-a-function” design of the keypad ensure error-free operation. The innovative weigh cell technology, the rugged construction of the balance housing, the sleek stainless steel weighing pan and the keypad sealed by a membrane overlay assure high dependability and accuracy, even during frequent use.
Many of the Talent series balances are also battery-operable, providing an alternative to line current operation. The built-in “power-saver” feature extends the life of the battery. Each model comes standard with a bi-directional RS-232C interface port. This means no extra cost if you need to log the balance-generated results on an optional printer or connect a remote display for use in the educational sector.
Product properties
| Weighing Range |
610 g
|
| Calibration |
External
|
| Readability |
0,01 g
|
| Leveling |
none
|
| Draft shield |
none
|
| Display |
Liquid-crystal display, black and white
|
| Legal verification |
none
|
| Brand |
TE
|
Technical attributes
| Display |
LCD
|
| ISO/GLP compliant print out |
Yes, in conjunction with optional Sartorius printer or PC
|
| Calibration/Adjustment |
External
|
| Ionizer |
External (Option)
|
| Data interface |
RS232C bidirectional
|
| Pan Size |
Ø 116 mm
|
Manual
-
MAN-TE-0CE-e.pdf (1.252 KB)
-
MAN-TE-e.pdf (1.317 KB)
Datasheet
-
DS-TE612-e.pdf (165 KB)
Catalogue
-
Cata_Integrated_Lab-Equipment_S--0300-e.pdf (9.537 KB)
Equipment
Displays and Input | Output Elements
| YRD03Z | Remote display | on request |
Weighing bowls and pans
| 641211 | 1l weighing bowl w/o spout, D= 60, 185 g | on request | |
| 641212 | Weighing bowl w/o spout, 500 ml, 90 g | on request |
Dust cover
| 6960TE02 | Dust Cover f/ Round Pan Balance | on request |
Carrying case
| YDB01TE | Carrying case for TE-models | on request |
Printer
| 7357314 | Cable for RS232C-balance output | on request | |
| YDP20-0CE | Data printer, suitable for external verification, with date, time, statistics, numerator (including cable) | on request | |
| 6906937 | Paper rolls for data printer, 5 rolls, 50 m each | on request | |
| YDP20-0CEV1 | Data printer, suitable for external verification, with date, time, statistics, numerator (including cable) | on request | |
| YDP04 | Printer w/o GLP function f. BL/EB moedls | on request |
Software
| YSC02 | SartoCollect Software | on request | |
| YSC01L | SartoConnect data bridge, scale#PC, 3 m | on request | |
| YSC01L15 | SartoConnect data bridge, scale#PC, 15 m | on request | |
| YSC01L5 | SartoConnect data bridge, scale#PC, 5 m | on request |
Switches
| YFS01 | Foot switch with T-connector | on request | |
| YHS02 | Hand switch with T-connector | on request |
Electrical accessories
| YTC01 | T-connector | on request |
Cables
| YCC01-USBM2 | RS-232/USB-cable | on request | |
| 7357312 | Cable for PC, 25pin D-sub/25pin, 1,5m | on request |
Printer accessories
| 6906918 | Ink ribbon for data printer | on request | |
| 69Y03247 | Adhesive label, continuous roll 20 m x 57 mm | on request |
External rechargable battery pack
| YRB08Z | External rech. batt. pack,incl.charger | on request |
Sheets
| FT-2-605-100100R | Parchment Papers | on request |
Balance tables
Standard operating procedure (SOP)
| YSL01D | Sartorius Service Logbook and SOP (Germa | on request |
| YSL07E | Service doc. folder English | on request | |
| YSL07D | Service doc. folder German | on request |
Ionizing blower / Static elimination
| YSTP01 | Sartorius Stat-Pen | on request | |
| YIB01-0UR | Ionizing blower 110V | on request | |
| YIB01-0DR | Ionizing blower 220V | on request |


