Cubis® Precision Balance

Cubis® Precision Balance MSA3203S-100-DI

Product properties

Weighing capacity
3,2 kg
Readability
1 mg
Minimum sample weight acc. to USP (typical)
1 g
Adjustment
Internal, isoCAL
Leveling
Automatic
Draft shield
Automatic, with Ionizer
Legal verification
none
Display
High-resolution color TFT, touch screen
Brand
Cubis®

Technical attributes

Optional Interfaces:
RS-232 25-pin / Bluetooth® / RS-232 9-pin, incl. PS/2 port
Test certificates and approvals
Certificate for proof of compliance with specifications (optionally incl. detailed test report)
Operation
Touch screen, keys for main basic functions
Regulations
ISO, FDA/USP, GxP

Equipment

Pipette Calibration Hardware and Software

YCP04-VTK Validation Tool Kit for PTPro on request
YCP04-PT Pipette Tracker on request
YCP04-PTPRO Pipette Tracker Pro on request

Displays

YRD03Z Remote display on request
YRD11Z Checkweighing display (25-pin T-connector) on request

Cables

7357314 Cable for RS232C-balance output on request
YCC01-MSD3 Display Cable 3 m for Cubis® Series on request
YCC01-MSED3 Display Cable 3 m for Cubis® MSE models on request
YCC01-MSM3 Cable 3 m for weighing modul / e-box Cubis® on request

Software

YSC02 SartoCollect Software on request
6289OPC Sartorius OPC driver for xBPI scales on request
6289OPC-L Sartorius OPC license for xBPI scales on request

Switches

YFS01 Foot switch with T-connector on request
YHS02 Hand switch with T-connector on request
YPE01RC Foot switch with T-connector for RC, ME, on request
YHS01MS Hand Sensor, 1 Function for Cubis Series on request

Barcode readers

YBR03PS2 Bar code scanner with PS/2 plug on request

Printer accessories

6906937 Paper rolls for data printer, 5 rolls, 50 m each on request
6906918 Ink ribbon for data printer on request

Printers

YDP10-0CE Printer for premium balances on request
YDP10BT-0CE Printer for premium balances with Bluetooth on request
VF4016 Installation display cable 3 m for Cubis® models, for separate setup of display and weighing unit on request

Sheets

FT-2-605-100100R Parchment Papers on request

Balance tables

YWT03 Balance table made from synthetic stone on request
YWT09 Balance table with synthetic stone on request
YWT04 Wall console made from synthetic stone on request

Ionizing blowers / Static elimination

YSTP01 Sartorius Stat-Pen on request
YIB01-0DR Ionizing blower 220V on request

Weighing bowls and pans

641214 Weighing scoop stainless steel on request

Interface Modules

YDO01MS-B Interface Bluetooth on request
YDO01MS-P Interface RS232 9pins + PS/2 on request
YDO01MS-R Interface RS232 25pin on request
Order number:

MSA3203S-100-DI

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back