Cubis® Analytical Balance

Cubis® Analytical Balance MSA225S-100-DI

Cubis® is the first fully modular-designed series of laboratory balances. This series covers all areas of use ranging from ultra-microbalances, to microbalances, semi-microbalances, analytical balances and precision balances, up to new high-capacity models. It offers weighing capacities extending from 2 g to 70 kg and readabilities from 0.1 µg to 1 g. The balance can be easily custom-configured to the individual requirements of a specific application and can be adapted to any laboratory process.

Description

Users can choose from thousands of options to configure their balance to suit their individual needs and obtain the optimal solution for integration into their process. But we didn’t stop at this level of innovation: When customers require a perfect solution to allow them to incorporate the lab balance into their processes in a fully individual way, configurability is simply not enough. With, we provide an elegant software solution that needs no additional laptop to implement a fully individual profile of specifications – from the integration of data into the infrastructure of the software to the complete control of the weighing process – and beyond. Your benefits: quick, clearlydefined processes and accuracy. But the growth on the "hardware side" of the Cubis® family is unstoppable as well. With the new high capacity models, Cubis® now covers the entire range from the research and QC laboratory to the process developement labs and compounding areas. Here, Cubis® offers you the comprehensive accessories program to fit the solutions for your fully individual applications as well.

Universal lab balances often have only limited options for adaptation to special workflows in laboratories. Usually, a situation results where SOPs have to be modified to work around the balance functionalities available.

Sartorius Cubis® balances overcome these limitations. They are the first laboratory balances that not only can be seamlessly integrated into your individual workflows. Thanks to a wide selection of accessories and mechanical components for extended options, these balances can also be adapted to your weighing containers and workplace conditions better than any other balance.

Cubis®. Buffet, à la Carte or Fully Customized?

Universal lab balances often have only limited options for adaptation to special workflows in laboratories. Usually, a situation results where SOPs have to be modified to work around the balance functionalities available.

Sartorius Cubis® balances overcome these limitations. They are the first laboratory balances that not only can be seamlessly integrated into your individual workflows. Thanks to a wide selection of accessories and mechanical components for extended options, these balances can also be adapted to your weighing containers and workplace conditions better than any other balance.
Users can choose from thousands of options to configure their balance to suit their individual needs and obtain the optimal solution for integration into their process. But we didn’t stop at this level of innovation: When customers

require a perfect solution to allow them to incorporate the lab balance into their processes in a fully individual way, configurability is simply not enough. With , we provide an elegant software solution that needs no additional laptop to implement a fully individual profile of specifications – from the integration of data into the infrastructure of the software to the complete control of the weighing process – and beyond. Your benefits: quick, clearlydefined processes and accuracy. But the growth on the "hardware side" of the Cubis® family is unstoppable as well. With the new high capacity models, Cubis® now covers the entire range from the research and QC laboratory to the process developement labs and compounding areas. Here, Cubis® offers you the comprehensive accessories program to fit the solutions for your fully individual applications as well.

Safe and Easy to Use with Standard Q-Guide

In addition to aspects strictly involving metrological specifications, preparing for and performing a weighing procedure and meeting the relevant regulatory standards are gaining ever-increasing importance. With the Q-Guide user interface, work tasks are not only faster but Q-Guide eliminates the need for the user to follow time-consuming working steps. The Q-Guide is designed so that the user only ever sees what is needed for carrying out the task at hand. Once a task has been defined, Q-guide guides the user interactively through the settings and hides information that is not relevant.

Individuality is the Key - More Efficiency and Safety with Q-Apps

Turn your Cubis® lab balance into a and integrate customer-specific applications, called Q-Apps, into your balance. These are reloadable application programs that guide the user step-by-step through the specific workflow. It is thus guaranteed that the procedures described in the corresponding SOPs are observed at all times. This makes Q-Apps an attractive alternative to implementing external middleware.

Choose between Two Types of Q-Apps

As individual Q-Apps are performed according to their specific application, a variety of solutions for differential weighing, formula and filling quantity control applications are available as standard Q-Apps. Moreover, it is also possible to use standardized Q-Apps applications for the determination of the minimum sample weight according to USP as well as for easy pipette calibration. Workflows can be performed independently and do not necessarily require a PC connection.

Q-Level - The Automatic, Motorized Leveling Function

Exact leveling of a lab balance is the key element in inspection equipment monitoring and is essential for reliable readings. This is where Q-Level can provide valuable support, because users can define which tasks they will perform themselves and which the balance should carry out on its own. This is possible regardless of which of the three display | control units is chosen. Cubis® is the first lab balance that automatically checks, performs and documents its exact leveling. The Cubis® balance can be leveled with the push of a button or fully automatically when the isoCALfunction has been activated. Quick and safe leveling with a significantly reduced risk of contamination for users when they work with toxic substances in safety weighing cabinets. This eases the burden on the user and allows more time for the user’s actual tasks, in addition to being safer.

Product properties

Readability
0,01 mg
Weighing capacity
220 g
Minimum sample weight acc. to USP (typical)
20 mg
Adjustment
Internal, isoCAL
Leveling
Automatic
Draft shield
Automatic, with Ionizer
Legal verification
None
Display
High-resolution color TFT, touch screen
Brand
Cubis®

Technical attributes

Optional Interfaces:
RS-232 25-pin / Bluetooth® / RS-232 9-pin, incl. PS/2 port
Test certificates and approvals
Certificate for proof of compliance with specifications (optionally incl. detailed test report)
Operation
Touch screen, keys for main basic functions
Regulations
ISO, FDA/USP, GxP

Equipment

Pipette Calibration Hardware and Software

YCP04-VTK Validation Tool Kit for PTPro on request
YCP04-PT Pipette Tracker on request
YCP04-PTPRO Pipette Tracker Pro on request

Displays

YRD03Z Remote display on request
YRD11Z Checkweighing display (25-pin T-connector) on request

Cables

7357314 Cable for RS232C-balance output on request
YCC01-MSD3 Display Cable 3 m for Cubis® Series on request
YCC01-MSED3 Display Cable 3 m for Cubis® MSE models on request
YCC01-MSM3 Cable 3 m for weighing modul / e-box Cubis® on request

Software

YSC02 SartoCollect Software on request
6289OPC Sartorius OPC driver for xBPI scales on request
6289OPC-L Sartorius OPC license for xBPI scales on request

Switches

YFS01 Foot switch with T-connector on request
YHS02 Hand switch with T-connector on request
YPE01RC Foot switch with T-connector for RC, ME, on request
YHS01MS Hand Sensor, 1 Function for Cubis Series on request

Barcode readers

YBR03PS2 Bar code scanner with PS/2 plug on request

Printer accessories

6906937 Paper rolls for data printer, 5 rolls, 50 m each on request
6906918 Ink ribbon for data printer on request

Printers

YDP10-0CE Printer for premium balances on request
YDP10BT-0CE Printer for premium balances with Bluetooth on request
VF4016 Installation display cable 3 m for Cubis® models, for separate setup of display and weighing unit on request

Sheets

FT-2-605-100100R Parchment Papers on request

Balance tables

YWT03 Balance table made from synthetic stone on request
YWT09 Balance table with synthetic stone on request
YWT04 Wall console made from synthetic stone on request

Ionizing blowers / Static elimination

YSTP01 Sartorius Stat-Pen on request
YIB01-0DR Ionizing blower 220V on request

Weighing bowls and pans

641214 Weighing scoop stainless steel on request

Interface Modules

YDO01MS-B Interface Bluetooth on request
YDO01MS-P Interface RS232 9pins + PS/2 on request
YDO01MS-R Interface RS232 25pin on request
Order number:

MSA225S-100-DI

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back