Gold scale GW GW6202
- White LED backlit graphic
- Absolutely reliable weighing at all times ensured by built-in, motorized calibration and adjustment weight. It guarantees consistently high accuracy of the scale as this fully automatic calibration and adjustment function is performed at regular intervals.
- Easy to use
- Easy-to-run programs for extended applications, such as the combination of mass unit conversion and counting
- Can be toggled at the touch of a key between any 2 of 16 mass units, such as g and ozt or dwt and ct, etc. (legal-for-trade models may only be toggled between ct and g as required by legal metrology standards)
- RS232 serial port to send information to computer or optional printer
Description
Nowadays, the technical specifications of a gold scale are not the only characteristics that are decisive for user satisfaction. Gold scales of the GW series have been specially designed for efficient, reliable weighing and related sequences in fast-paced daily routines. The scales’ even more powerful technology and enhanced quality, features and reliability will make all the difference in your daily work. This series is comprised of four precision scales for fast and accurate weighing of precious metal lots up to a maximum capacity of 6,200 g.
Product properties
| Calibration |
Internal
|
| Readability |
0,01 g
|
| Weighing Range |
6,2 kg
|
| Legal verification |
none
|
| Display |
Liquid-crystal display, black and white
|
Technical attributes
| Temperature range |
+10 - +30 °C
|
| Dimensions (WxDxH) |
303 x 91 x 230 mm
|
| Interfaces, standard |
RS232
|
| AC power source, power requirements |
230V/115V
|
| Response time (average) |
1.1 s
|
| Pan Size |
180 x 180 mm
|
| Tare range |
6200 g
|
| Linearity |
0,02 g
|
| Repeatability |
0,01 g
|
| Net weight, approx. |
3.1 kg
|
Equipment
Displays and Input | Output Elements
| YRD03Z | Remote display | on request |
Density determination kit
| YDK01 | Kit for density determination for | on request |
External rechargable battery pack
| YRB05Z | Rechargeable battery pack (angular plug) | on request |
Software
| YSC02 | SartoCollect Software | on request |
Printer
| YDP20-0CE | Data printer, suitable for external verification, with date, time, statistics, numerator (including cable) | on request |
Weight DKD-calibrated
| YCW5128-00 | Calibration Weight | on request | |
| YCW6238-00 | Calibration Weight | on request | |
| YCW5228-00 | Calibration Weight | on request | |
| YCW6528-00 | Calibration Weight | on request | |
| YCW6548-00 | Calibration Weight | on request | |
| YCW4528-00 | Calibration Weight | on request | |
| YCW5528-00 | Calibration Weight | on request |


