Gold scale GE GE2101
- Space-saving housing
- Easy to use
- Guaranteed stable and accurate weighing results based on regular external calibration and adjustment
- The legal-for-trade model GE512-0CE has a built-in motorized calibration and adjustment weight
- Easy-to-run programs for extended applications, such as the combination of mass unit conversion and counting
- Can be toggled at the touch of a key between any 2 of 16 mass units, such as g and ozt or dwt and ct, etc. (legal-for-trade models may only be toggled between ct and g as required by legal metrology standards)
- RS232 serial port to send information to computer or optional printer
Description
Powerful and handy scales featuring the proven high quality of the Sartorius brand at a “nice” low price. The precision scales of the GE series are especially suitable for weighing small quantities of precious metals.
Product properties
| Calibration |
External
|
| Readability |
0,1 g
|
| Weighing Range |
2,1 kg
|
| Legal verification |
none
|
| Display |
Liquid-crystal display, black and white
|
Technical attributes
| Temperature range |
+10 - +30 °C
|
| Dimensions (WxDxH) |
200 x 270 x 70 mm
|
| Interfaces, standard |
RS232
|
| AC power source, power requirements |
230V / 115V
|
| Tare range |
2100 g
|
| Linearity |
0,02 g
|
| Pan Size |
174 x 143 mm
|
| Repeatability |
0,01 g
|
| Net weight, approx. |
1.7 kg
|
Datasheet
-
DS-GE2101-e.pdf (229 KB)
Manual
-
MAN-GD-0CE_GE-0CE-e.pdf (956 KB)
-
MAN-GD_GE-e.pdf (1.032 KB)
Equipment
Displays and Input | Output Elements
| YRD03Z | Remote display | on request |
External rechargable battery pack
| YRB05Z | Rechargeable battery pack (angular plug) | on request |
Software
| YSC02 | SartoCollect Software | on request |
Printer
| YDP20-0CE | Data printer, suitable for external verification, with date, time, statistics, numerator (including cable) | on request |
Weight DKD-calibrated
| YCW6138-00 | Calibration Weight | on request | |
| YCW6148-00 | Calibration Weight | on request | |
| YCW5138-00 | Calibration Weight | on request | |
| YCW5148-00 | Calibration Weight | on request | |
| YCW6238-00 | Calibration Weight | on request | |
| YCW6248-00 | Calibration Weight | on request | |
| YCW4238-00 | Calibration Weight | on request | |
| YCW5248-00 | Calibration Weight | on request | |
| YCW6548-00 | Calibration Weight | on request | |
| YCW4538-00 | Calibration Weight | on request | |
| YCW5538-00 | Calibration Weight | on request | |
| YCW5548-00 | Calibration Weight | on request |


