Lead Acetate Papers

Lead Acetate Papers FT-6-603-9995

These reagent papers can be used to determine the presence of a certain substance in a sample.
  • Turmeric paper: Indicator strips, paper impregnated with curcumin, for a quick and easy detection of boric acid and borates.
  • Potassium Iodide Starch Paper for the detection of nitrite and for testing the final product for diazotization (diazo paper). They are generally suitable for detecting organic substances that release iodine. The color changes from gray to dark purple.
  • Lead Acetate Paper is for the detection of sulfur containing compounds. Sulfur is present if the paper turns black or brown if the concentration is low.

Description

These reagent papers can be used to determine the presence of a certain substance in a sample. They are available either in strips or in reels.

Lead Acetate Paper is for the detection of sulfur containing compounds. Sulfur is present if the paper turns black or brown if the concentration is low.

Product properties

Pack size
1
Dimensions
10 mm x 5 m
Type
Reagent paper
Material
Lead Acetate Papers
Format
Roll

Brochure

Catalogue

Order number:

FT-6-603-9995

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back