Description
Binder free glass microfibre filters are made of 100 % borosilicate, are highly pure and extremely white. They continue to perform over long periods unlike cellulose filters whose rate of filtration drops off rapidly as the particulate load increases. They are ideal for critical analyses in which impurities can be washed out of the filter. Moreover, binder free glass microfibre filters are temperature resistant up to 500 °C or 550 °C (grade MG 550-HA ).
They are available in different formats as in rolls, discs and sheets.
Without Binder
| Grade | Weight (g/m²) | Air resistance (mbar) | Thickness (mm) | Particle retention (µm) |
|---|---|---|---|---|
| 13440 | 92 | 0,38 | ||
| MGA | 52 | 36,0 | 0,25 | 1,6 |
| MG 160 | 75 | 0,37 | 1,2 | |
| MGB | 143 | 95,0 | 0,70 | 1,0 |
| MGC | 52 | 51,0 | 0,25 | 1,2 |
| MGD | 120 | 18,5 | 0,53 | 2,7 |
| MGF | 75 | 145,0 | 0,40 | 0,7 |
| MGG | 65 | 32,0 | 0,28 | 1,5 |
| MG 550-HA | 65 | 0,30 | 1,5 |
Product properties
| Grade |
MG 550-HA
|
| Diameter |
70 mm
|
| Pack size |
100
|
| Color | Grid Color |
white (w/o grid)
|
| Material |
Glass microfibre
|
| Type |
Glass microfibre filter
|
| Packaging |
Non-sterile, bulk packed
|
| Format |
Filter discs
|
Technical attributes
| Retention 0.3 µm |
1,5
|
| Basis Weight |
65 g/m²
|
| Thickness |
0,3 mm
|
Brochure
-
Cat_Filter-Papers_S--1502-e.pdf (3.313 KB)
Catalogue
-
Cata_Integrated_Lab-Equipment_S--0300-e.pdf (9.537 KB)
-
Cata_Lab-Filtration_SLU0006-e.pdf (3.713 KB)


