Factory EX complete scale 300 kg, verif. FCA300IGG-HXCE
- Intrinsically safe
- Weighing range from 0.001 g to 300 kg
- Built-in motorized calibration weight
- isoTEST function for selfcalibration and automatic adjustment - supports integration in statistical process control.
- All models also available verifiable for use in legal metrology
- Backlit display for use in hazardous areas
- High level of operating convenience provided by display prompts in plain English
- Graphical display and bar graph
- A RS232 interface port is standard on all models
- Networking up to 8 scales
- Also available with the software package "SartoPac basic" or the "average weight control terminal software"
- FCA-models with stainless-steel display unit
Description
Industrial scales for installation in hazardous areas Zone 1 (ATEX) / DIV1 (FM, CSA)Europae(ATEX): II 2 G EEx ib IIC T4FM; CSA: I.S. CLI, DIV1 GP A, B, C, D T4 (FC-X)FM; CSA: I.S. CLI, II, III DIV1 GP A, B, C, D, E, F, G T4The intrinsically safe explosion-protected scales of the Factory Series combine the highest accuracy with unique functionality and operator convenience. The backlit display and the configurable weight readouts ensure excellent readability at all times.The power supply for this scales series has to be ordered separately! (please see accessories)
Product properties
| Weighing Range |
300 kg
|
| Readability |
20 g
|
| Verification scale interval e |
20 g
|
Technical attributes
| AC power source, power requirements |
Power supply for installation inside hazardous areas EU (220V ... 240V), USA (100 V ... 120 V); Power supply for installation outside hazardous areas - EU (220V ... 240 V), USA (100 V ... 120 V); 24 V Industry power module (for safe and hazardous areas, f
|
| Line frequency |
48 - 63 Hertz
|
| Selectable application programs |
Mass unit conversion by toggling, Counting, Calculation, Weighing in percent, Weighing under ambient conditions (animal weighing), Recalculation, Density determination, Over/under checkweighing, Time-controlled measurements, Totalizing (All application pr
|
| Data interface |
RS232C
|
| USA (FM) |
CL1, DIV1. GP A, B, C, D T4 (CL1, Zone 1, GP IIA, IIB, IIC)
|
| Canada (CSA) |
CL1, DIV1. GP A, B, C, D T4 (CL1, Zone 1, GP IIA, IIB, IIC)
|
| Europe (ATEX) |
II 2 G EEx ib IIC T4
|
| Max. power consumption |
16 VA
|
| Power consumption |
9 VA
|
| Temperature range |
0 - 40 °C
|
| Pan Size |
800 x 600 x 117 mm
|
Brochure
-
BRO-Factory_Ex-e.pdf (982 KB)
Catalogue
-
CATA-Weigh_Detect_Control-e.pdf (1.832 KB)
-
BRO-Ex_ATEX-Category3-e.pdf (2.721 KB)
-
BRO-Ex_ATEX-Dust_Explosion_Protection-e.pdf (2.729 KB)
-
BRO-Ex_ATEX-Risk_Assessment-e.pdf (124 KB)
-
BRO-EX-brief-e.pdf (927 KB)
Manual
-
MAN-YDO03FT-X-p.pdf (237 KB)
-
MAN-YDO05FC-X-p.pdf (241 KB)
-
MAN-YDO06FC-X-p.pdf (222 KB)
-
MAN-FC_FCA_EX-e.pdf (9.997 KB)
Datasheet
-
DS-FCA-X-e.pdf (144 KB)
Equipment
Other Accessories
| 6960FC01 | plastic dust cover | on request |




