UniVessel® SU DUO002LL-SS01--V
The UniVessel® SU is a single-use bioreactor available with a working volume range of 0.6 to 2L. It is assembled, irradiated and shipped ready-to-use. Moreover, it comes with single-use pH and DO sensors that further reduce the preparation time required to an absolute minimum; for more runs with your available lab resources in process validation, process optimisation and process development.- Proven and scaleable design
- Compatible with your existing bioreactor controller
- Interchangeable with existing glass vessels
- Single-use from vessel to sensors
Description
The UniVessel® SU is a stirred tank single-use bioreactor. It combines the proven, scalable design of glass bioreactors and the fast turnaround of single-use systems.
UniVessel® SU is compatible with your controller and can be used interchangeably with glass vessels to help you efficiently manage peak workloads despite challenging timelines. The broad range of accessories, such as a heating | cooling jacket, heating blanket, pressure relief unit and dedicated motor adaptors, enables you to connect the UniVessel® SU culture vessel to virtually any brand of bioreactor controller that you already use.
Used together with the UniVessel® SU Connection Box, these sensors can be interfaced with nearly any bioreactor controller. As a result, this eliminates the need for labor intensive steps involving probe autoclaving and insertion. Since you discard the complete vessel after use, you no longer have to bother with the hassle of cleaning, autoclaving and reinstallation.
Product properties
| Material vessel & components |
Polycarbonate (PC)
|
| Material tubings |
Silicone, C Flex®
|
| Material o-ring | seal |
EPDM
|
| Total volume |
2,6 l
|
| Max. working volume |
2 l
|
| Min. working volume |
0,6 l
|
| Impeller type |
3-blade segment impeller 30° angled
|
| Number of impellers |
2
|
| Impeller flow characteristics |
Down flow
|
| Impeller diameter |
54 mm
|
| Lower impeller distance to bottom |
47,3 mm
|
| Impeller distance |
70,2 mm
|
| Sparger type |
L-Sparger
|
| Sparger hole diameter |
0,5 mm
|
| Vessel inner diameter (top) |
130 mm (1.5° slope)
|
| Vessel inner height |
242 mm
|
| Vessel weight |
1 kg
|
| Diameter thermowell |
8 mm
|
| Gas filters |
Midisart® 0.2 µm
|
Technical attributes
| Operating pressure max. |
< 0,5 bar
|
| Permissible operating temperature |
< 50° C
|
| Vessel bottom design |
Torospherical
|
| Sterilisation |
Irradiated to dose exceeding 25 kGy
|
Brochure
-
Broch_BIOSTATB-DCU-II_SBI1507-e.pdf (523 KB)
-
Broch_BIOSTATAplus_SBI1502-e.pdf (152 KB)
-
Broch_BIOSTAT-B_SBI1513-e.pdf (2.055 KB)
-
Broch_UniVessel_SU_SBI1515-e.pdf (2.300 KB)
Equipment
Barcode Scanner
| DCS--B1 | SENSOLUX® BCS Barcode Scanner | on request |
UniVessel® SU Connection Kit
| DZ-------ABC | UniVessel® SU connection kit for use with classical pH & DO sensors | on request | |
| DZ-------ABE | UniVessel® SU connection kit for use with single-use pH & DO sensors | on request |
Components for classical sensors
| DZ-------VHB | UniVessel® SU holder, basic | on request | |
| DZ002L---VHI | UniVessel® SU holder-adaptor ring 2L | on request |
Components for single-use sensors
| DZ-------CB | UniVessel® SU Connection Box | on request |
Motor Adaptor
| DZ-------MB | Motor Adaptor UniVessel® SU – B+/B (new)/ B-DCU | on request | |
| DZ-------MAP | Motor Adaptor UniVessel® SU – Aplus | on request |
Filter heater
| DZ-------FH1 | Filter Heater UniVessel® SU, Size 1 | on request |


