CPA Analytical Balance CPA324S
- Built-in, motorized calibration weight ensures the highest accuracy at the press of a key
- isoCAL calibration and adjustment function; facilitates regular, fully automatic calibration and adjustment to ensure the consistently high accuracy of the balance
- Backlit display (except model CPA225D); digit size: 16 mm; read off results without error regardless of ambient lighting conditions
- Generously dimensioned draft shield; easily to clean
- Innovative, patented monolithic weigh cell for outstanding performance
Description
The new Sartorius CP generation of the field-proven Sartorius Competence series of laboratory balances, whose reliability has won over many users in their daily lab procedures, sets the standards yet again in technology, quality and features. The new CP is the first choice for those who wish to avoid the risk of buying the “wrong” weighing equipment. This series includes 5 analytical balances with finely staggered weighing ranges from 64 to 320 g.
The combination of high-performance technological features in every CPA analytical balance with a rugged, built-to-last design ensures the best possible accuracy in continuous laboratory use.
Every CPA analytical balance has exactly the performance features that are required for fast and professional processing of weighing tasks. These include, for example, ISO/GLP recording and printing, in conjunction with a YDP03-0CE data printer from Sartorius or a computer. The bidirectional RS-232C data interface provides the basis for communication with other equipment, such as a computer.
Built-in, user-friendly application programs provide valuable support for advanced requirements, such as weighing in percent, net-total formulation, animal weighing, mass unit conversion and counting.
Product properties
| Weighing Range |
320 g
|
| Calibration |
Internal, isoCAL
|
| Readability |
0,1 mg
|
| Minimum sample weight acc. to USP (typical) |
120 mg
|
| Draft shield |
manual
|
| Legal verification |
none
|
| Display |
Backlit LCD
|
| Leveling |
manual
|
| Brand |
CPA
|
Technical attributes
| ISO/GLP compliant print out |
Yes, in conjunction with optional Sartorius printer or PC
|
| Display |
Backlit LCD (except CPA225D)
|
| Calibration/Adjustment |
Internal automatic (isoCAL)
|
| Ionizer |
External (Option)
|
| Data interface |
RS232C bidirectional
|
| Pan Size |
Ø 80 mm
|
| Repeatability |
≤± 0,2 mg
|
| Linearity |
≤± 0,3 mg
|
| Regulations |
ISO, GxP
|
Brochure
-
BRO-CPA-e.pdf (586 KB)
Manual
-
MAN-CPA-e.pdf (2.421 KB)
Datasheet
-
DS-CPA324S-e.pdf (185 KB)
Catalogue
-
BRO-Weighing_Primer-a.pdf (1.110 KB)
-
Cata_Integrated_Lab-Equipment_S--0300-e.pdf (9.537 KB)
Equipment
Pipette Calibration Hardware and Software
| YCP04-VTK | Validation Tool Kit for PTPro | on request | |
| YCP04-PT | Pipette Tracker | on request | |
| YCP04-PTPRO | Pipette Tracker Pro | on request |
Displays and Input | Output Elements
| YRD03Z | Remote display | on request |
Antistatic weighing pan
| YWP01CP | Antistatic pan for CP analytic balance | on request |
Density determination kit
| YDK01 | Kit for density determination for | on request |
External rechargable battery pack
| YRB05Z | Rechargeable battery pack (angular plug) | on request |
Printer
| 7357314 | Cable for RS232C-balance output | on request | |
| YDP20-0CE | Data printer, suitable for external verification, with date, time, statistics, numerator (including cable) | on request | |
| 6906937 | Paper rolls for data printer, 5 rolls, 50 m each | on request | |
| YDP20-0CEV1 | Data printer, suitable for external verification, with date, time, statistics, numerator (including cable) | on request |
Software
| YSC02 | SartoCollect Software | on request |
Switches
| YFS01 | Foot switch with T-connector | on request | |
| YHS02 | Hand switch with T-connector | on request |
Electrical accessories
| YTC01 | T-connector | on request |
Cables
| YCC01-USBM2 | RS-232/USB-cable | on request | |
| 7357312 | Cable for PC, 25pin D-sub/25pin, 1,5m | on request |
Printer accessories
| 6906918 | Ink ribbon for data printer | on request | |
| 69Y03247 | Adhesive label, continuous roll 20 m x 57 mm | on request |
Sheets
| FT-2-605-100100R | Parchment Papers | on request |
Balance tables
| YWT03 | Balance table made from synthetic stone | on request | |
| YWT09 | Balance table with synthetic stone | on request | |
| YWT04 | Wall console made from synthetic stone | on request |
Standard operating procedure (SOP)
| YSL01D | Sartorius Service Logbook and SOP (Germa | on request |
Ionizing blower / Static elimination
| YSTP01 | Sartorius Stat-Pen | on request | |
| YIB01-0UR | Ionizing blower 110V | on request | |
| YIB01-0DR | Ionizing blower 220V | on request |
Carrying case
| YDB01CP | Carrying case for CP Semi-microbalance | on request |
Dust cover
| 6960CP04 | Dust Cover (Display) | on request |


