CERTOMAT® CT plus Incubation-Shaking Cabinet

CERTOMAT® CT plus Incubation-Shaking Cabinet CERTOMATCTPLUS

Large incubation shaker optimized for mammalian cell cultures with precise control of CO2 and humidity, programmable via touch screen, advanced data management and stackable.
  • Compatible to SENSOLUX® shaker tray for pH and DO messurement
  • Designed for cultivation of mammalian cells
  • Fully encapsulated incubation chamber
  • Optimal control of temperature, CO2 level and humidity
  • Separate heating systems prevent condensation
  • Polished stainless steel interior
  • Programmable for time, speed and temperature
  • DCU controller for all process parameters
  • Data management by connection to MFCS/win

Description

Incubation shaker CERTOMAT® CTplus can be stacked three units high and run fully independently without speed reduction of the upper units. Maximum capacity is six 5 Liter flasks. Doors opening to the front make it easy to transfer cultivation vessels from one unit to the other.

The interior of the incubation chamber is made from stainless steel, glued with sealed seams, and can be easily kept clean. The stainless steel humidification pan can be taken out for autoclaving. Even the inspection light is sealed against the chamber.

Incubation shaker CERTOMAT® CTplus features a central DCU controller unit for all process parameters operated by a touchscreen display. It is ready for connection to MFCS/win software for data acquisition and remote control via Ethernet. An analog-output for data documentation and a potential-free contact for connection to external alarm systems are available.

The working parameters time, speed, temperature, illumination (option) and cooling (option) can be programmed, linear or incycles, in 20 programs, each consisting of 4 steps plus one pre-step. Safety features include visual and acoustic alarms, memory function for automatic re-start after power failure and recording of the time of any interruptions.

Obligatory Shaker Accessories

To make it functional, every CERTOMAT® shaker or incubation shaker requires a tray. Available tray sizes are 420 x 420 mm (E/EU) and 800 x 420 mm (F/FU). Suitable trays, clamps and further accessories are listed with each instrument.

Product properties

Stacking
Up to 3 units without speed reduction
Heating capacity
650 W
Cooling capacity
None
Accuracy
Max. ±1 % of final value
Line voltage
115 - 230 V
Interior dimensions (WxDxH)
89 x 65 x 49,5 cm
Orbital shaking amplitude
25 / 50 mm

Technical attributes

Line frequency
50 - 60 Hertz
Air circulation
ca. 180 m³/h

Equipment

SENSOLUX® Shaker tray

DCS09 SENSOLUX® tray, stand-alone version on request
Order number:

CERTOMATCTPLUS

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back