Autoclavable Bag NS
Autoclavable Bag NS
Autoclavable Bag NS
Autoclavable Bag NS
Autoclavable Bag NS
Autoclavable Bag NS
Autoclavable Bag NS
Autoclavable Bag NS
Autoclavable Bag NS
Autoclavable Bag NS

Autoclavable Bag NS BIO363MM

  • Aseptic and contained single-use technology: Enhanced sterility assurance
  • Various bag materials & sizes: High flexibility
  • Standard Biosafe® bag: Short delivery leadtime
  • Segregated preparation and manufacturing areas: Substantial reduction of higher classification areas
  • Various bag sizes pre-assembled on Biosafe® RAFT system: High flexibility in process
  • Multiple manufacturing sites: High security of supply
  • Single-use alternative to traditional stainless steel rigid transfer containers in a large variety of applications

Description

A complete range of Biosafe® Aseptic Transfer Bags either Gamma sterile or autoclavable and Biosafe® RAFT System are designed to best fit your requirements for aseptic transfer of components into clean rooms, isolators or RABS and for contained transfer of potent powders.

The Biosafe® Rapid Aseptic Fluid Transfer (RAFT) system provides easy-to-use and reliable through-the-wall aseptic transfer of liquid between clean rooms of different environmental classification while ensuring a total confinement.

When pre-assembled and pre-sterilised with Flexel® 3D or Flexboy® bags with flexibility in volumes, from a few liters up-to 3,000 l, the Biosafe® RAFT System opens up opportunities for modularity within the facility.

For use with the Biosafe® Aseptic Transfer Bags or the Biosafe® RAFT System, the Biosafe® Aseptic Transfer Ports are available in a variety of designs to meet specific needs and applications.

Product properties

Protective cover | Inner sleve
Protective cover
Application
Entry of components
Working volume
30 l

Technical attributes

Film dimensions
1100 x 400 mm / 43.3 x 15.7 in.
Passage diameter dimensions
110 mm
Film Material
HDPE (High density Polyethylene) 80 µm
Connector material
Polycarbonate port, High Density Polyethylene ring.
Working volume
30 l
Sterilisation
One steam sterilization cycle at 121 °C for 30 minutes.
Order number:

BIO363MM

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back