Plunger (L) BBI-8530890

Description

Hand Homogenisers are used for rapid sample preparation, e.g. for disruption of tissue samples or resuspension of cell aggregates or sediments. The classical Dounce type model has a spheric plunger and is available with wide or narrow gap. The Eppendorf vial-shaped homogeniser is used for more specific applications.

Product properties

Working volume
2 ml
Gap
0,05 - 0,07 mm
Type
Plunger

Technical attributes

Dimensions (WxDxH)
200 x 90 x 20 mm
Relative humidity
Not limited
Max. ambient temperature
Not limited
Order number:

BBI-8530890

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back