Sartorius Aseptic Rapid Transfer (SART)

Sartorius Aseptic Rapid Transfer (SART) AN-CON-202025

The SART System™ is designed to allow aseptic liquid transfer between two areas with different containment classifications.
  • Flexibility: the disposable Gammasart ATD™ connector may be opened and re-used up to five timesin case of production toubles.
  • Safety: The port is equipped with mechanical interlock systems that prevent an accidental opening of the port in without the Gammasart ATD™ connector in place and accidental release of the outer part of the connector.
  • The Gammasart ATD™ connector is 100% air leak tested as a condition of lot release.
  • The disposable Gammasart ATD™ connector may be sterilized by autoclave or Gamma irradiation, enabling use for either traditional vessels or fully disposable fluid handling technologies.

Description

The SART System™ is designed to allow aseptic liquid transfer between two areas with different containment classifications.

Operating Principle: The SART system™ utilises an aseptic connection technology.

The SART System™ consists of an external port, an internal port and a disposable connection device – Gammasart ATD™.

The principle of the connection is based on the alpha-beta concept using 4 V-shaped profiles matching exactly at the tip.

The small size allows accurate matching of the V-shaped profiles.

Technical attributes

External port material
Stainless Steel 316L
Internal port material
Stainless Steel 316L
Thickness requirement for wall
10 mm
External port sealing material
Silicone

Datasheet

Manual

Expendable items

Non sterile disposable connector

AN-CON-102025 SART connector, non steril 50/box on request

Sterile disposable connector

AN-CON-101025 SART connector, steril 10/box on request
Order number:

AN-CON-202025

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back