Sartobind STIC® PA 5"

Sartobind STIC® PA 5" 92STPA42D9-FF--A

  • Binding of contaminants at high salt concentration
  • Simple handling
  • High speed polishing
  • Less buffer consumption
  • Disposable and ready-to-use

Description

Sartobind STIC® membranes are a new group of Salt Tolerant Interaction Chromatography membrane adsorbers. With the primary amine ligand they bind negatively charged impurities such as DNA, host cell proteins, endotoxins and viruses at much higher salt concentrations than known from conventional Q matrices. Sartobind STIC® membranes eliminate the need for feedstream dilution before flowthrough polishing of recombinant proteins and Mabs. The single use product reduces validation cost, consumption of buffers, footprint and speeds up time to bring products to market. The Sartobind STIC family scales linearly within the proven Sartobind SingleSep® formats of Sartobind nano 1 ml (36 cm²) up to larger capsules.

Product properties

Bed volume
70 mL
Membrane area
0,25 m²
Pack size
4
Connectors
Sanitary 1/2 - 3/4"
Application
Polishing
Membrane
Salt tolerant anion exchanger
Bed height
4 mm

Technical attributes

Reusable
No
Pore size
3 - 5 µm
Bed height
4 mm
Recommended flow rate
Membrane volumes
Maximum Venting Pressure
0.5 bar, 0.05 MPa, 7 psi
Material
Polypropylene, polyester
Housing material
Polypropylene (PP)
Chemical compatibility
Stable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
Thermal stability
Sartobind capsules with ion exchange membranes can be autoclaved at 121 °C for 30 min. We recommend one autoclaving cycle only.
Biosafety
All materials of this product meet the requirements of the current United States Pharmacopoeia (USP) Biological Reactivity tests for Plastic Class VI (Systemic Injection, Intracutaneous and Implantation tests).
Membrane material
Stabilised reinforced cellulose
What you receive
4 capsules, 1 operating instruction
Ligand
Primary amine (PA)
Ligand density
18 – 22 μeq/cm²
Typical dynamic binding capacity 10% per unit
3,5 g
Maximum Pressure
0,5 MPa
pH stability
2 - 14 (short term)
Void volume
320 ml
Dimensions
7,7 x 19,7 cm
Reference protein
Bovine serum albumin
Membrane type
Salt tolerant interaction membrane (STIC®)
Order number:

92STPA42D9-FF--A

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back