Sartobind® Q SingleSep 5"

Sartobind® Q SingleSep 5" 92IEXQ42D9-OO--A

  • Simple handling
  • High speed polishing
  • Less buffer consumption
  • Disposable and ready-to-use

Description

Sartobind® capsules are especially suited for the removal of DNA, viruses and protein contaminants in biopharmaceutical production. Sartobind® membranes contain homogenously grafted binding sites on a reinforced cross-linked cellulose matrix. The large pores (>3 um) increase the process speed and avoid diffusion limits compared to conventional bead chromatography. Membrane adsorbers feature extremely short cycle times and provide exceptionally high flow rates and throughput. A large product portfolio of Sartobind® capsules help to introduce an economical solution to production without validation.

Product properties

Bed volume
70 mL
Membrane area
0,25 m²
Pack size
4
Connectors
Hose barb
Application
Polishing
Membrane
Strong anion exchanger
Bed height
4 mm

Technical attributes

Membrane material
Stabilised reinforced cellulose
Reusable
No
Pore size
3 - 5 µm
Maximum Pressure
0,4 MPa
Maximum Venting Pressure
0.5 bar, 0.05 MPa, 7 psi
Material
Polypropylene, polyester
Housing material
Polypropylene (PP)
Chemical compatibility
Stable in common chromatography buffers, unstable to peroxide and other oxidizing or reactive reagents
Thermal stability
Sartobind capsules with ion exchange membranes can be autoclaved at 121 °C for 30 min. We recommend one autoclaving cycle only.
What you receive
4 capsules, 1 operating instruction, 1 certificate
Ligand
Quaternary ammonium
Ligand density
2 - 5 µeq/cm²
Dimensions
7 x 19 cm
Typical dynamic binding capacity 10% per unit
2 g
Reference protein
Bovine serum albumin
Recommended flow rate
1,0 l/min
Void volume
320 ml
pH stability
2 - 14 (short term)
Membrane type
Ion exchange membrane
Biosafety
All materials of this product meet the requirements of the current United States Pharmacopoeia (USP) Biological Reactivity tests for Plastic Class VI (Systemic Injection, Intracutaneous and Implantation tests).

Equipment

1ZA---0004 UNF 10-32 female to Luer male on request

Adapter

1ZAOGV0003 Adapter Sanitary 1/2-3/4" to UNF 10-32 on request
Order number:

92IEXQ42D9-OO--A

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back