arium® 615DI Deionisation Cartridge

arium® 615DI Deionisation Cartridge 615DI004

  • Low water and salt consumption
  • Compact design, easy to install
  • Reliable procedure
  • Conductivity typically < 0.1 µS/cm
  • Integrated alarm functions
  • High efficiency

Description

arium® 615DI cartridges are designed to produce highly deionised water. The DI cartridges contain highly effective ion exchange resins to remove cations and anions from the water by exchanging H+ and OH–. The uniform and compact mixed bed ensures a reliable desalination and an optimal utilisation of the resin material, reducing conductivity by up to 0.1 µS/cm. All DI cartridges are available in three different types (with LED or digital controlled conductivity monitoring and without conductivity monitoring), producing 10 l/min, 18 l/min and 25 l/min. The LED controlled 615DIL cartridges allows the user to monitor the conductivity of the product water with a red or green light. If the conductivity is 20 µS/cm, the LED lights up green. If the conductivity is > 20 µS/cm, the LED lights up red, to alert the user. The digital controlled 615DIC cartridges allows the user to monitor the conductivity by individual adjustable alarm requirements. The conductivity measurement range is between 0.1–200 µS/cm.

Product properties

Product water type
Deionisation cartridge
Feed water source
Tap water
Maximum product water flow rate
5 l/min
Position
Stand alone

Technical attributes

Cartridge material
Fiberglass
Plumbing material
Polyethylene
Operating Pressure
6 bar
Permissible operating temperature
35 °C

Equipment

Conductivity Meter

615ALC1 arium® LED controlled conductivity meter on request
615ADC1 arium® digital conductivity meter on request

Expendable items

Miscellaneous

615DIC01 arium® ion exchange resin on request
Order number:

615DI004

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back