Sartoclean® CA Membrane Filter Capsule

Sartoclean® CA Membrane Filter Capsule 5625306A0--SS

  • Ready to use, self-contained capsules
  • Presterilized
  • Ideally Suited For High Performance Prefiltration

Description

Sartoclean CA MidiCaps are self contained, ready to use filter units. They are the ideal choice for a broad range of prefiltration applications in the biopharmaceutical industry from particle removal to bioburden reduction. Sartoclean CA MidiCaps offer a defined retention performance by size exclusion. The use of Sartoclean CA prefilters avoids early blockage of downstream sterilizing grade membrane filters and contributes significantly to an economical design of your filtration system. Featuring ultra low binding cellulose acetate membranes, Sartoclean CA filters are typically used for membrane prefiltration of several solutions like Plasma Fractions, Vaccines, Purified Protein Solutions or Solutions containing Preservatives. The cellulose acetate membranes of the Sartolclean CA filters have proven to be the membrane material with lowest unspecific binding capabilities, assuring highest protein yields and rapid preservative recovery enhancing your process efficiency. Sartoclean CA filters with heterogeneous double layer construction (3.0/0.8 µm & 0.8/0.65 µm) offer highest total throughput performance due to the “built-in prefiltration” to avoid filter change during filtration and assure economical system design. Single layer Sartoclean CA filters (0.45 µm & 0.2 µm) offer highest flow rates for microbial retentive filtration. Sartoclean CA capsules are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. A Validation Guide is available for compliance with regulatory requirements. Sartoclean CA MidiCaps are delivered as individually packed units and available with 4 different filtration areas and 3 different inlet/outlet connectors to meet your application and installation requirements. For linear scale-up and broadest process flexibility Sartoclean CA filters are as well available as cartridges, Maxicaps, and mini cartridges.

Applications:

Featuring ultra low binding cellulose acetate membranes, Sartoclean CA filters are typically used for membrane prefiltration of:

  • Plasma Fractions
  • Vaccines
  • MAB
  • Diagnostics
  • Purified Protein Solutions
  • Biological Fluids
  • Solutions containing Preservatives

Highest Product Yield:

Throughout the years the cellulose acetate membranes of the Sartoclean CA filters have proven to be the membrane material with lowest unspecific binding capabilities, assuring highest protein yields and rapid preservative recovery enhancing your process efficiency.

Performance:

Sartoclean CA filters with heterogeneous double layer construction (3.0 |0.8 μm & 0.8|0.65 μm) offer highest total throughput performance due to the “build-in prefiltration” to avoid filter change during filtration and assure economical system design. Single layer Sartoclean CA filters (0.45 μm & 0.2 μm) offer highest flow rates for microbe retentive filtration.

Mechanical Strength:

The reinforcement of the membrane results in increased mechanical and thermal resistance, especially of interest in applications with high differential pressure and with repeated steam sterilization of the filters.

Scalability:

Sartoclean CA filters are available as standard mini cartridges, MidiCaps, standard cartridges and MaxiCaps offering broadest choice for scale-up and easiest adoption to varying process volumes.

Quality Control:

Each individual element is integrity tested by diffusion and bubble point test prior to release, assuring absolute reliability.

Documentation:

Sartoclean CA capsules are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. A Validation Guide is available for compliance with regulatory requirements.

Product properties

Branch
Pharma / Biotech
Filter type
Capsule
Type
Prefilter
Pore size
0,45 µm
Connector Inlet/Outlet
SS (1 1/2 sanitary Tri-Clamp®/ 1 1/2 sanitary Tri-Clamp®/)
Filtration area
0,45 m²

Technical attributes

Support Layers
Polypropylene (PP)
Structural Compounds
Polypropylene (PP)
Outer diameter
74 mm
Overall length
Connector Combination SS: 0.08 m² | 0.8 ft²: 124.5 mm; 0.16 m² | 1.6 ft²: 162.5 mm; 0.3 m² | 3 ft²: 210.5 mm; 0.6 m² | 6 ft²: 349 mm
Max. Differential Pressure
20 °C: 4 bar; 80 °C: 2 bar
Bacterial Endotoxins
<0.18 EU/mL as determined by the LAL test
Extractables
Product meets or exceeds the Quality standards set for "Sterile Water for Injection" by the current USP.
Biosafety
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI, (Systemic Injection, Intracutaneous and Implantation tests).
Sterilisation
Autoclaving: Min. 25 cycles at max. 134 °C, 2 bar | 29 psi, 30 min.
Non-Fiber Releasing
This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
GMP Compliance
The product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
Membrane material
Cellulose Acetate (CA)
Order number:

5625306A0--SS

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back