Sartopure® PP2 MidiCaps

Sartopure® PP2 MidiCaps 5595301P0--OO--V

  • Ready to use, self-contained capsules
  • Ideally suited for clarification and prefiltration prior to membrane filtration

Description

Sartopure® PP2 MidiCaps are self-contained ready to use filter capsules for a wide range of prefiltration applications. Retention of hard, non derformable particles and reduction of bioburden from liquids as well as gases is ensured through fractionated defined depth filtration. Sartopure® PP2 MidiCaps combine multiple layers of progressively finer pleated polypropylene depth filter materials. They are ideally suited for clarification and prefiltration prior to membrane filtration. Applications: Typical applications for Sartopure® PP2 MidiCaps are particle removal and bioburden reduction from various process media like: – Plasma Fractions – Vaccines – MAB – Diagnostics – Purified Protein Solutions – Biological Fluids – Ophtalmics – Solutions containing Preservatives – WFI. Security: The Sartopure® PP2 filter elements ensure the selective, effective and defined particle retention. They are a valuable protection for the final filter. The all polypropylene construction offers a broad chemical compatibility. Performance: Sartopure® PP2 filter elements combine high dirt loading capacities with long service life and extremely high flow rates. Economical Results: Considering all features and benefits, Sartopure® PP2 filters guarantee the maximum in process profitability. Flexibility: Sartopure® PP2 MidiCaps are available with various filtration areas from 500 cm² | 0.5 ft² up to 0.45 m² | 5 ft² for easy adoption to any filtration process independent from the batch size. Scalability: Consistent and predictable scale-up and down trials can reliably be performed as all Sartopure® PP2 filter eleements are produced with the same type of membrane and identical materials of construction. Cost Saving: The use of the disposable capsule design concept avoids investments into stainless steel filter housings and eliminates additional costs for cleaning of housings and cleaning validation. Documentation: Sartopure® PP2 MidiCaps are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. A Validation Guide is available for compliance with regulatory requirements.

Applications:

Typical applications for Sartopure® PP2 MidiCaps® are particle removal and bioburden reduction from various process media like:

  • Plasma Fractions
  • Vaccines
  • MAB
  • Diagnostics
  • Purified Protein Solutions
  • Biological Fluids
  • Ophtalmics
  • Solutions containing Preservatives
  • WFI

Security:

The Sartopure® PP2 filter elements ensure the selective, effective and defined particle retention. It is a valuable protection for the final filter. The all polypropylene construction offers a broad chemical compatibility.

Performance:

Sartopure® PP2 filter elements combine high dirt loading capacities with long service life and extremely high flow rates.

Economical Results:

Considering all features and benefits, Sartopure® PP2 filters guarantee the maximum in process profitability.

Flexibility:

Sartopure® PP2 MidiCaps® are available with various filtration areas from 500 cm² | 0.5 ft² up to 0.45 m² | 5 ft² for easy adoption to any filtration process independent from the batch size.

Scalability:

Consistent and predictable scale-up and down trials can reliably be performed as all Sartopure® PP2 filter elements are produced with the same type of membrane and identical materials of construction.

Cost Saving:

The use of the disposable capsule design concept avoids investments into stainless steel filter housings and eliminates additional costs for cleaning of housings and cleaning validation.

Documentation:

Sartopure® PP2 Midi Caps are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. A Validation Guide is available for compliance with regulatory requirements.

Product properties

Branch
Pharma / Biotech
Filter type
Filter Capsules
Retention Rate (s)
8 µm
Type
Prefilter
Connector Inlet/Outlet
OO (1/2 '' single stepped hose barb / 1/2 '' single stepped hose barb)
Filtration area
0,45 m²
Material prefilters
Polypropylene (PP)

Technical attributes

Filter Material
Multiple polypropylene (PP) layers
Support Layers
Polypropylene (PP)
Structural Compounds
Polypropylene (PP)
Outer diameter
77 mm
Overall length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
Max. Differential Pressure
20 °C: 4 bar; 80 °C: 2 bar
Bacterial Endotoxins
< 0.18 EU/ml as determined by the LAL test
Extractables
Product meets or exceeds the Quality standards set for "Sterile Water for Injection" by the current USP.
Biosafety
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI, (Systemic Injection, Intracutaneous and Implantation tests).
Sterilisation
Autoclaving: Min. 25 cycles at max. 134 °C, 2 bar | 29 psi, 30 min.
Non-Fiber Releasing
This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
GMP Compliance
The product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
Depth filter material
Multiple polypropylene (PP) layers
Order number:

5595301P0--OO--V

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back