Sartofine® PP Cartridge

Sartofine® PP Cartridge 5580310W3

  • Ideally suited for all applications requirering exceptional high dirt holding capacities
  • High total throughput

Description

Sartofine PP filter cartridges contain no pleated filter layers. For application purposes, they feature a 14 mm thick multilayer, consisting of 4 to 9 different filter zones. The number of zones depends on the type of cartridge. Each zone, made up of polypropylene filter layers is a homogeneous depth filter itself. The nominal retention rating of the respective filter zones becomes increasingly finer in the direction of filtration. Therefore Sartofine PP filters are ideally suited for all applications requirering exceptional high dirt holding capacities with added benefit of high total throughput. Applications: Whether in the bio-pharmaceutical or chemical industry, Sartofine PP filter cartridges are used wherever liquids with a wide range of particle sizes need to be prefiltered or clarified. You can choose from 7 different retention ratings (0.5 μm to 40 μm), depending on the size of the particles to be removed. This variety allows you to select the filter type which best suits your particular application. Efficiency: Particle removal by fractionated depth filtration ensures optimal use of the entire multilayer which results in a long service life of the filter. The filtration efficiency is enhanced by the filter cake that can be build up within the depths of each filter zone. This filter cake allows colloids to be retained in the finer filter zones. Mechanical Stability: Sartofine PP filter cartridges have been designed for daily routine use. Our special production method of wrapping the filter layers tightly around the supportive core of the cartridge provides high mechanical stability and eliminates the common problem of breakthrough right from the start. The thermally bonded exterior layer and our special welding technique for joining filter layers and end caps allow you to easily backflush the cartridges during cleaning at a pressure up to 3 bar (44 psi). Documentation: Sartofine PP cartridges are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. A Validation Guide is available for compliance with regulatory requirements.

Applications:

Whether in the bio-pharmaceutical or chemical industry, Sartofine PP filter cartridges are used wherever liquids with a wide range of particle sizes need to be prefiltered or clarified. You can choose from 7 different retention ratings (0.5 µm to 40 µm), depending on the size of the particles to be removed. This variety allows you to select the filter type which best suits your particular application.

Mechanical Stability:

Sartofine PP filter cartridges have been designed for daily routine use. Our special production method of wrapping the filter layers tightly around the supportive core of the cartridge provides high mechanical stability and eliminates the common problem of breakthrough right from the start. The thermally bonded exterior layer and our special welding technique for joining filter layers and end caps allow you to easily backflush the cartridges during cleaning at a pressure up to 3 bar (44 psi).

Documentation:

Sartofine PP cartridges are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. A Validation Guide is available for compliance with regulatory requirements.

Product properties

Filter type
Cartridge
Type
Prefilter
Branch
Pharma / Biotech / F&B
Retention Rate (s)
10 µm
Adapter
03 (Double open end with flat gaskets)
Filtration area
1,8 m²

Technical attributes

Filter Material
Multiple polypropylene (PP) layers
Support Layers
Polypropylene (PP)
Structural Compounds
Polypropylene (PP)
Sterilisation
In-Line Steam Sterilization: Min. 150 cycles at 134 °C, 20 min. at max differential pressure of 0.5 bar | 7 psi
GMP Compliance
The product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
Max. Differential Pressure
20 °C: 5 bar; 80 °C: 2 bar
Depth filter material
Polypropylene (PP)

Brochure

Datasheet

Order number:

5580310W3

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back