Sartofluor® MidiCaps

Sartofluor® MidiCaps 5185358T8--SS--A

  • Ready to Use Sterile Filter Units
  • Unique hydrophobic PTFE membrane

Description

Sartofluor® GA MidiCaps 0.1 µm rated are self contained, ready to use, sterile filter units for sterilizing grade filtration in the pharma/biotech industry. Their unique hydrophobic PTFE membrane is ideally suited for particle removal and sterilizing grade filtration of gases and for filtration of highly aggressive liquids like solvents, acids and bases. Applications: Typical applications include sterile venting of: – Fermenters – Vessels – Glass Bottles The hydrophobic PTFE membrane is also suitable for filtration of aggressive liquids like: – Acids|Bases – Solvents. Easy to use: Sartofluor® GA MidiCaps are delivered as individually packed sterile units. On site, pre-use sterilization can be eliminated. Flexibility: Sartofluor® GA MidiCaps are available with various filtration areas from 500 cm² | 0.5 ft² up to 0.45 m² | 5 ft² for easy adoption to any filtration process independent from the batch size. Performance: The unique hydrophobic single layer PTFE membrane provides outstanding flow rates for gases and liquids at low differential pressure assuring most economic system design. Cost Saving: The use of the disposable capsule design concept avoids investments into stainless steel filter housings and eliminates additional costs for cleaning of housings and cleaning validation. Microbiological Retention: Sartofluor® GA MidiCaps 0.1 µm rated are fully validated as sterilizing grade filters according to HIMA and ASTM F-838-05 guidelines. Quality Control: Each individual element is tested for integrity by B.-P. and Diffusion-Test prior to be released assuring absolute reliability. Documentation: Sartofluor® GA MidiCaps are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. A Validation Guide is available for compliance with regulatory requirements.

Applications:

Typical applications include sterile venting of: – Fermenters – Vessels – Glass Bottles. The hydrophobic PTFE membrane is also suitable for filtration of aggressive liquids like: – Acids|Bases – Solvents.

Easy to Use:

Sartofluor® GA MidiCaps are delivered as individually packed sterile units. On site, pre-use sterilization can be eliminated.

Flexibility:

Sartofluor® GA MidiCaps are available with various filtration areas from 500 cm² | 0.5 ft² up to 0.45 m² | 5 ft² for easy adoption to any filtration process independent from the batch size.

Performance:

The unique hydrophobic single layer PTFE membrane provides outstanding flow rates for gases and liquids at low differential pressure assuring most economic system design.

Cost Saving:

The use of the disposable capsule design concept avoids investments into stainless steel filter housings and eliminates additional costs for cleaning of housings and cleaning validation.

Microbiological Retention:

Sartofluor® GA MidiCaps 0.1 µm rated are fully validated as sterilizing grade filters according to HIMA and ASTM F-838-05 guidelines.

Quality Control:

Each individual element is tested for integrity by B.-P. and Diffusion-Test prior to be released assuring absolute reliability.

Documentation:

Sartofluor® GA MidiCaps are designed, developed and manufactured in accordance with a ISO 9001 certified Quality Management System. A Validation Guide is available for compliance with regulatory requirements.

Product properties

Branch
Pharma / Biotech
Filter type
MidiCap
Type
Sterile filter
Pore size
0,1 µm
Connector Inlet/Outlet
SS (1 1/2 sanitary Tri-Clamp®/ 1 1/2 sanitary Tri-Clamp®/)
Filtration area
0,1 m²

Technical attributes

Support Layers
Polypropylene (PP)
Structural Compounds
Polypropylene (PP)
Outer diameter
77 mm
Overall length
Connector Combinations SS & FF: 0.05 m² | 0.5 ft²: 115 mm; 0.1m² | 1 ft²: 148 mm; 0.2 m² | 2 ft²: 197 mm; 0.45 m² | 5 ft²: 330 mm
Min. required Bubble Point
1.5 bar | 22 psi
Max. allowed air diffusion
0.2 m² | 2 ft²: 5 ml/min at 0.9 bar | 13 psi at 20 °C
Bacterial Retention
Quantitative Retention of 1 x E7 CFU/cm² Brevundimonas Diminuta ATCC 19146 per ASTM methodology
Bacterial Endotoxins
<0.25 EU/mL as determined by the LAL test
Extractables
Product meets or exceeds the Quality standards set for "Sterile Water for Injection" by the current USP.
Biosafety
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI, (Systemic Injection, Intracutaneous and Implantation tests).
Sterilisation
Autoclaving: Min. 25 cycles at max. 134 °C, 2 bar | 29 psi, 30 min.
Non-Fiber Releasing
This product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72
GMP Compliance
The product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
Max. Differential Pressure
20 °C: 5 bar; 80 °C: 2 bar
Pore size
0,1 µm
Membrane material
Polytetrafluorethylene (PTFE)

Brochure

Order number:

5185358T8--SS--A

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back