Sartovent® Filter

Sartovent® Filter 5181807T6---E--K

  • Ideal solution for sterile ventilation of transport containers as well as sterile filtration of fermentation air
  • Ideal for sterile filtration of pressurised air and gases which are needed for filling and emptying tanks, containers, filling machines, transport containers, autoclaves and lyophilisators
  • Made with a hydrophobic PTFE membrane

Description

Sartovent® DG filter cartirdges are the ideal solution for sterile ventilation of transport containers as well as sterile filtration of fermentation air. Moreover, Sartovent® DG is convenient for sterile filtration of pressurised air and gases which are needed for filling and emptying tanks, containers, filling machines, transport containers, autoclaves and lyophilisators. High flow rates: In spite of its relatively small filtration area of 0.05m², the minimal resistance at filtration of pressurised air enables draining speed of 1000l in 10 min. Permanent hydrophobicity: The PTFE membrane is inherently water-repellent and the most hydrophobic membrane of all used air filter membranes. Even repeated autoclaving or steaming does not affect the membrane. Therefore, sterile filtration of dry or liquid air or different gases is being provided. Pressure-resistant and testable: The cartridges resist high differential pressures in direction of filtration and backwards. The filter structure of the membrane stays attached even at pressure impulses and high flow speeds and provides function testing of the filtration system via integrity testing. Flushing: For the filtration of gases, no flushing is required before use. For the filtration of liquids, flushing could be reasonable for ensuring the absence of any particles in the entire system. Sterilisation: Autoclaving or in-line-steaming up to 134°C is possible whereat the differential pressure should not exceed 0.5 bar. The filter cartridge can be steam sterilized in any direction. A secure hold of the cartridge adapter within the filter housing is the condition for backward steaming.

High flow rates:

In spite of its relatively small filtration area of 0.05m², the minimal resistance at filtration of pressurised air enables draining speed of 1000l in 10 min.

Permanent hydrophobicity:

The PTFE membrane is inherently water-repellent and the most hydrophobic membrane of all used air filter membranes. Even repeated autoclaving or steaming does not affect the membrane. Therefore, sterile filtration of dry or liquid air or different gases is being provided.

Pressure-resistant and testable:

The cartridges resist high differential pressures in direction of filtration and backwards. The filter structure of the membrane stays attached even at pressure impulses and high flow speeds and provides function testing of the filtration system via integrity testing.

Flushing:

For the filtration of gases, no flushing is required before use. For the filtration of liquids, flushing could be reasonable for ensuring the absence of any particles in the entire system.

Sterilisation:

Autoclaving or in-line-steaming up to 134°C is possible whereat the differential pressure should not exceed 0.5 bar. The filter cartridge can be steam sterilized in any direction. A secure hold of the cartridge adapter within the filter housing is the condition for backward steaming.

Product properties

Branch
Pharma / Biotech
Type
Sterile filter
Filter type
Cartridge
Pore size
0,2 µm
Adapter
18 - Plug adapter wtih double O-ring
Filtration area
0,05 m²

Technical attributes

Support Layers
Polypropylene (PP)
Structural Compounds
Polypropylene (PP)
O-ring
Silicone
Max. Differential Pressure
20 °C: 5 bar; 121 °C: 1,5 bar; 134 °C: 0,5 bar
Min. required Bubble Point
min. 1.0 bar l 14.5 psi
Max. allowed air diffusion
2 ml/min at 0.7 bar l 10 psi at 20 °C
Bacterial Endotoxins
<0.18 EU/mL as determined by the LAL test
Extractables
Product meets or exceeds the Quality standards set for "Sterile Water for Injection" by the current USP.
Biosafety
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests <88> for plastics Class VI, (Systemic Injection, Intracutaneous and Implantation tests).
Sterilisation
In-Line Steam Sterilization: at 134°C and 2 bar l 29 psi, 20 min. at max differential pressure of 0.5 bar | 7 psi; Autoclaving: at 134°C, 2 bar | 29 psi, 20 min. or other parameters to be specified
Non-Fiber Releasing
This filter product complies with the title 21 of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
GMP Compliance
The product was manufactured in conformance with established Current Good Manufacturing Practice (cGMP) standards.
Membrane material
Polytetrafluorethylene (PTFE)

Datasheet

Order number:

5181807T6---E--K

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back