Sartocon® Slice Disposable Hydrosart®

Sartocon® Slice Disposable Hydrosart® 3061442901E--SG

Description

Hydrosart® Membranes are stabilised cellulose based membranes that have been optimised for the biotechnological and pharmaceutical industry. The Hydrosart® membrane is a stable polymer that features a broad pH range. Hydrosart is also extremely hydrophilic, making it non-protein binding, virtually non-foul and has extremely high flux. Membrane regeneration, storage and depyrogenation can be accomplished by using NaOH even at elevated temperatures. These features make Hydrosart® an ideal membrane for biological applications. Hydrosart® ultrafiltration cassettes are available in the following nominal molecular weight cutoffs: 2 kD|5 kD|10 kD|30 kD|100kD Applications: Hydrosart® ultrafiltration membranes are designed for use in the biotechnological and pharmaceutical industries. They can be used for the following applications: Oligonucleotide, proteins (albumin - even with 40% EtOH - , hemoglobin), coagulation factors (factor VIII, factor III), vaccines (tetanus, diphteria), monoclonal antibodies. Product profile: Hydrosart® shows minimal adsorption of proteins, viruses, etc. Membrane retention is unaffected by repeated use. The Hydrosart® ultrafiltration membrane can be re-used without any loss of integrity or performance. Hydrosart® ultrafiltration cassettes have been validated to withstand in-line steam sterilization without any loss or changes in membrane retention.

Regulatory Compliance:

All materials have passed the current USP Biological Test. The filtrate meets or exeeds USP and EP requirements for Sterile Water for Injection with respect to total solids, oxidizable substances, particulate matter, ammonia, chloride, nitrate, sulfate and heavy metals. Quality control: Each filter cassette is individually assigned a serial number, integrity tested and certified. It complies with cGMP requirements for non-fiber-releasing filters and is filed under the Drug Master File Number DMF 5967 by the Food and Drug Administration, Washington, DC. Validation information is available upon request.

Product properties

Filter Configuration
Slice Disposable Cassette
MWCO
5.000 Dalton
Filtration area
0,1 m²

Technical attributes

Membrane material
Hydrosart®
pH stability
2-14
Membrane type
Ultrafilter
5 kD Hydrosart Ultrafilter Membrane
Sartocon
0,6 m²
Slice
0,1 m²
Slice 200
0,02 m²
Slice Disposable Cassette
0,1 m²
Hydrosart®
Hydrosart® Ultrafilter
Cut-off for Ultrafilter
5 kD
Spacer
Polypropylene (PP)
Integral Frame
PVDF
Sealing Compound
Silicone
Bacterial Endotoxins
<0.18 EU/mL as determined by the LAL test
Extractables
Product meets or exceeds the Quality standards set for Sterile Water for Injection by the current USP.
Biosafety
All materials of this filter element meet the requirements of the current USP Biological Reactivity tests for plastics Class VI, (Systemic Injection, Intracutaneous and Implantation tests).All materials of this filter element meet the requirements of the
Non-Fiber Releasing
This filter product complies with the title 21of the Code of Federal Regulations (CFR), section 210.3(b)(6) and 211.72.
Maximum Inlet Pressure
4 bar
Order number:

3061442901E--SG

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back