Single Use Cassette

Single Use Cassette 3021463407E--SUD

Description

PESU polyethersulfone membranes are membrane polymers that are well established in the biotechnological and pharmaceutical industries. The PESU membrane is a stable polymer that features a broad pH and temperature range. Its wide temperature range makes it possible to sterilize some of the membrane by either steam or autoclaving. Because of these features, the PESU membrane is ideally suited for biotechnological applications.

Product properties

Filter Configuration
Sartocon Cassette
MWCO
8.000 Dalton
Filtration area
0,7 m²

Technical attributes

Membrane material
Polyethersulfone (PES)
Sealing Compound
Silicone
pH stability
1-14
Spacer
Polypropylene
Order number:

3021463407E--SUD

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back