Sartoclear® P Module

Sartoclear® P Module 293S5-P12-1DO--V

  • Proven technology with low investment costs
  • Scaleable from small the lab to production
  • Maximised throughput by optimized filter media
  • Safe & easy handling

Description

Sartoclear® P Depth filter Modules are especially designed to serve medium scale and large scale volumes from 100 litre and more in cell harvest and clarification applications. Sartoclear® P Depth Filter Modules are available in 12” (1,8 m²) and 16” (3,6 m²) diameter and come with double O-ring (DO) or flat gasket (FA) adapter for the 6 different filtration grades. The cellulose structure forms a 3-dimensional matrix which serves high dirt holding capacities to collect Cells and Cell debris. The added filters aids like diatomaceous earth and resin binder additionally bind contaminants like host cell proteins, colloids and DNA. The use of small scale Sartoclear® P Caps is recommended to screen for the most optimal filter grade per application. Sartoclear® P depth filter products allow a gentle treatment of host cells and thus minimize the release of contaminants like proteolytic enzymes, lipoproteins, host cell proteins and DNA. Sartoclear® P products are also used for applications like growth medium purification, separation of cryo-precipitants and the removal of particles and lipids from serum and plasma applications.


Grade
Nominal retention
(µm)
Thickness
(mm)
Weight
(kg/m²)
Ash content
(%)
Flow rate
(L/m²/min.)
C4
8
4,1
0,93
20
1250
C8H
4
4,1
1,08
35
700
F4H
1,5
4,1
1,26
45
205
F7H
1,0
4,0
1,42
50
100
S5
0,3
4,0
1,55
50
70
S9
0,1
4,0
1,64
48
42

Validation

Sartoclear® Depth filter products are validated according to the USP Quality standards for WFI. Detailed information on test methods and specifications can be found in the corresponding validation guide.

Biosafety

All materials of this filter element meet the requirements of USP 26 Biological Reactivity tests <88> for plastics Class VI, (Systemic Injection, Intracutaneous and Implantation tests).

Metal extractables

See corresponding validation guide.

Product properties

Depth filter material
S5P
Retention Rate (s)
0,3 µm
Application
Bioburden reduction
Type
Depth filter module
Diameter
286 mm
Cartridge Height
304 mm
Pack size
2
Grade
S5-P

Technical attributes

Filter Material
Cellulosic depth filter media with inorganic filter aids
Support Layers
Polypropylene (PP)
Structural Compounds
Polypropylene (PP)
O-ring
EPDM
Bacterial Endotoxins
< 0,25 EU/ml
Extractables
Depth filter media meets or exceeds the Quality standards set for "Sterile Water for Injection" by USP 26.
Sterilisation
1 cycle of wet autoclaving 121°C at 1 bar (14.59 psi) for 30 min or 1 cycle in-line steam sterilization at 121°C for 60 min
Max. Differential Pressure
20 °C: 2 bar; 80 °C: 1 bar; 121 °C: 0,2 bar
Adapter
DO - Adapter
Diameter
30,5 cm
Filtration area
1,8 m²
Order number:

293S5-P12-1DO--V

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back