Sartoclear® P Sheets

Sartoclear® P Sheets 290F4H040040PN02

  • Applicalable for all filter presses
  • Scaleable from small the lab to production
  • Maximised throughput by optimized filter media

Description

Sartoclear® P Depth filter Sheets are made for use in standard filter presses. The cellulose structure forms a 3-dimensional matrix which serves high dirt holding capacities and is there for ideally for applications like precipitate removal. The added filters aids like diatomaceous earth and resin binder additionally bind contaminants like host cell proteins, colloids and DNA. The use of small scale Sartoclear® P Caps is recommended to screen for the most optimal filter grade per application. Sartoclear® P Depth Filter sheets are available in standard 40 x 40 cm and 60 x 60 cm sizes in 6 different filtration grades. Other filter types and sizes are available on request. Sartoclear® P products are also used for applications like growth medium purification, separation of cryo-precipitants and the removal of particles and lipids from serum and plasma applications.


Grade
Nominal retention
(µm)
Thickness
(mm)
Weight
(kg/m²)
Ash content
(%)
Flow rate
(L/m²/min.)
C4
8
4,1
0,93
20
1250
C8H
4
4,1
1,08
35
700
F4H
1,5
4,1
1,26
45
205
F7H
1,0
4,0
1,42
50
100
S5
0,3
4,0
1,55
50
70
S9
0,1
4,0
1,64
48
42

Validation

Sartoclear® Depth filter products are validated according to the USP Quality standards for WFI. Detailed information on test methods and specifications can be found in the corresponding validation guide.

Biosafety

All materials of this filter element meet the requirements of USP 26 Biological Reactivity tests <88> for plastics Class VI, (Systemic Injection, Intracutaneous and Implantation tests).

Metal extractables

See corresponding validation guide.

Product properties

Depth filter material
F4HP
Retention Rate (s)
1,5 µm
Application
Clarification
Type
Depth filter sheet
Dimensions
400 x 400 mm
Pack size
100
Grade
F4

Technical attributes

Filter Material
Cellulosic depth filter media with inorganic filter aids
Bacterial Endotoxins
< 0,25 EU/ml
Extractables
Depth filter media meets or exceeds the Quality standards set for "Sterile Water for Injection" by USP 26.
Sterilisation
1 cycle in-line steam sterilization at 121°C for 60 min
Max. Differential Pressure
2 bar
Order number:

290F4H040040PN02

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back