Nylon (NY) Membrane Filter

Nylon (NY) Membrane Filter 25006--25------N

Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents.

Description

Polyamide membrane filters are hydrophilic and chemical resistant to alkaline solutions and organic solvents. They are therefore recommended for particle removing filtration of water, aqueous solutions and solvents for analytical determination such as HPLC, as well as for the sterile filtration of these liquids. They are also highly recommended for the isolation of Legionella. Their highly high non-specific adsorption which can cause loss of important substances e.g. from tissue culture solutions, limit their application. For these kind of solutions, the low adsorption membrane filters, CA and PES are preferred.

Product properties

Diameter
25 mm
Color | Grid Color
white (w/o grid)
Material
Nylon (NY) membrane
Reaction to water
Hydrophilic
Type
Membrane filter
Packaging
Non-sterile, bulk packed
Pore size
0,45 µm
Pack size
100

Technical attributes

Adsorption
BSA 100µg/cm²
0.2 µm bubble point
3,4 bar
0,45 µm bubble point
2,2 bar
0.2 µm
>12ml/min/bar/cm²
0,45 µm
>26ml/min/bar/cm²
Sterilisation
By autoclaving at 121 °C or 134 °C, with ethylene oxide
Thickness acc. DIN 53105
115 µm
Pack size
100
Dimensions (WxDxH)
120 x 100 x 20 mm

Manual

Catalogue

Order number:

25006--25------N

Amount: more less
Price: on request
Send request

More information

Contact

Share



Back